Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The SJA1105PEL/QEL/REL/SEL Automotive Gigabit Ethernet Switch Family extends the capability of the SJA1105EL/TEL switches with improved security-related features, extended interface options.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
SJA1105EL: Five- Ports AVB Automotive Ethernet Switch
Five- Ports AVB and TSN Automotive Ethernet Switch
4 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Product Category | Number of Ports | xMII Interfaces | SGMII Interfaces | RGMII Interfaces | AEC-Q100 Temperature Range | TC10 support | Single Supply | Safety Level | AVB/TSN | ESD Robustness | Diagnostics | NXP Software |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | LFBGA159 | 159 | Switch | 5 | 5 x MII/RMII - 1.8/2.5/3.3V | — | 5 x RGMII - 1.8/2.5/3.3V | grade 2 | NA | no | up to ASIL A | 802.1AS, 802.1Qav | ±2 kV HBM | Double VLAN tag, Frame mirroring & replication, Status counters and watermark | 802.1AS, Classic AUTOSAR driver, Linux driver | |||
Active | LFBGA159 | 159 | Switch | 5 | 5 x MII/RMII - 1.8/2.5/3.3V | — | 5 x RGMII - 1.8/2.5/3.3V | grade 2 | NA | no | up to ASIL A | 802.1AS, 802.1Qav, 802.1Qbv | ±2 kV HBM | Double VLAN tag, Frame mirroring & replication, Status counters and watermark | 802.1AS, Classic AUTOSAR driver, Linux driver | |||
Active | LFBGA159 | 159 | Switch | 5 | 4 x MII/RMII - 1.8/2.5/3.3V | 1 x 100/1000 | 4 x RGMII - 1.8/2.5/3.3V | grade 2 | NA | no | up to ASIL A | 802.1AS, 802.1Qav | ±2 kV HBM | Double VLAN tag, Frame mirroring & replication, Status counters and watermark | 802.1AS, Classic AUTOSAR driver, Linux driver | |||
Active | LFBGA159 | 159 | Switch | 5 | 4 x MII/RMII - 1.8/2.5/3.3V | 1 x 100/1000 | 4 x RGMII - 1.8/2.5/3.3V | grade 2 | NA | no | up to ASIL A | 802.1AS, 802.1Qav, 802.1Qbv | ±2 kV HBM | Double VLAN tag, Frame mirroring & replication, Status counters and watermark | 802.1AS, Classic AUTOSAR driver, Linux driver |
SJA1105PQRS
Quick reference to our documentation types.
9 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
9 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
1-5 of 7 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 7 hardware offerings
Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
2 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 trainings
8 trainings
Help us improve your experience on our site. We invite you to take our five-question survey.