Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935309153518
Details
Quantity
Unit Pricing
1 - 25 | $6.06 |
26 - 99 | $5.59 |
100+ | $5.13 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Product Category | Switch |
Number of Ports | 5 |
xMII Interfaces | 5 x MII/RMII - 1.8/2.5/3.3V |
RGMII Interfaces | 5 x RGMII - 1.8/2.5/3.3V |
AEC-Q100 Temperature Range | grade 2 |
TC10 support | NA |
Parameter | Value |
---|---|
Single Supply | no |
Safety Level | up to ASIL A |
AVB/TSN | 802.1AS, 802.1Qav |
ESD Robustness | ±2 kV HBM |
Diagnostics | Double VLAN tag, Frame mirroring & replication, Status counters and watermark |
NXP Software | 802.1AS, Classic AUTOSAR driver, Linux driver |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SJA1105PELY(935309153518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 401.83604375 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SJA1105PELY (935309153518) | ISO 26262 | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SJA1105PELY (935309153518) | 854231 | 5A991 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SJA1105PELY (935309153518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The SJA1105PEL/QEL/REL/SEL Automotive Gigabit Ethernet Switch Family extends the capability of the SJA1105EL/TEL switches with improved security-related features, extended interface options.