SJA1105SEL Product Information|NXP

Buy Options

Operating Features

ParameterValue
Product Category
Switch
Number of Ports
5
xMII Interfaces
4 x MII/RMII - 1.8/2.5/3.3V
SGMII­ Interfaces
1 x 100/1000
RGMII Interfaces
4 x RGMII - 1.8/2.5/3.3V
AEC-Q100 Temperature Range
grade 2
TC10 support
NA
ParameterValue
Single Supply
no
Safety Level
up to ASIL A
AVB/TSN
802.1AS, 802.1Qav, 802.1Qbv
ESD Robustness
±2 kV HBM
Diagnostics
Double VLAN tag, Frame mirroring & replication, Status counters and watermark
NXP Software
802.1AS, Classic AUTOSAR driver, Linux driver

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SJA1105SELY(935309156518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
402.77139375

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SJA1105SELY
(935309156518)
ISO 26262
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SJA1105SELY
(935309156518)
854231
5A991

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SJA1105SELY
(935309156518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about SJA1105PQRS

The SJA1105PEL/QEL/REL/SEL Automotive Gigabit Ethernet Switch Family extends the capability of the SJA1105EL/TEL switches with improved security-related features, extended interface options.

  • The new frame listing feature limits the switch data processing to known sources preventing the forwarding of erroneous or malicious data.
  • The updated interfaces offer extended IO voltages options and a new SGMII interface.
  • The switches are compatible with IEEE AVB. The QEL and SEL variants support extended TSN features.
  • NXP-original AUTOSAR® drivers and AVB SW stack, are available for this series.