Dual CAN transceiver with Standby Mode | NXP Semiconductors

Dual High-Speed CAN Transceiver with Standby Mode

  • This page contains information on a product that is not recommended for new designs.
More

Block Diagram

TJA1048 Block Diagram

TJA1048 Block Diagram

Features

General

  • Two TJA1042/3 HS-CAN transceivers combined monolithically in a single package
  • Fully ISO 11898-2:2003 and ISO 11898-5:2007 compliant
  • Timing guaranteed for data rates up to 5 Mbit/s in the CAN FD fast phase
  • Suitable for 12 V and 24 V systems
  • Low electromagnetic emission (EME) and high ElectroMagnetic Immunity (EMI)
  • VIO input allows for direct interfacing with 3 V to 5 V microcontrollers
  • Available in SO14 and HVSON14 packages
  • Leadless HVSON14 package (3.0 mm × 4.5 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • AEC-Q100 qualified

Low-power management

  • Very low-current Standby mode with host and bus wake-up capability
  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up (zero load)
  • Wake-up receiver powered by VIO; allows shut down of VCC

Protection

  • High ESD handling capability on the bus pins
  • Bus pins protected against transients in automotive environments
  • Transmit Data (TXD) dominant time-out function
  • Undervoltage detection on pins VCC and VIO
  • Thermally protected

Comparison Table

Buy/Parametrics

2 results

Exclude 2 NRND

Order

CAD Model

Status

Recommended Orderable Part Number

MCU I/O Interface (V)

Low Power Modes

Data Rate [max] kbps

Package Type

CAN Channels

Product Category

Supply Voltage [Min to Max] (V)

Data Rate [min] kbps

Voltage on bus pins [Min-Max] (V)

VESD IEC on bus pins (+/- kV)

VESD HBM on bus pins (+/- kV)

VIO Option Available

Junction Temperature (Max) (℃)

Protection

Wake-Up Pin

Min High Input Levels (V) [Vio]

GPIO

Supported standards

SPLIT Pin

Thermal Resistance (Spec) (℃/W)

Product Application

Not Recommended for New Designs

TJA1048T,118

3.3, 5.0

Standby Mode

5000.0

SO14

2

CAN FD / High-Speed CAN

4.5 to 5.5

40.0

-58 to 58

-6 to 6

-6 to 6

Y

150

TXD dominant timeout, overtemperature detection, undervoltage detection

N

0.7

14

ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

65

Automotive, Industrial

Not Recommended for New Designs

TJA1048TK,118

3.3, 5.0

Standby Mode

5000.0

HVSON14

2

CAN FD / High-Speed CAN

4.5 to 5.5

40.0

-58 to 58

-6 to 6

-6 to 6

Y

150

TXD dominant timeout, overtemperature detection, undervoltage detection

N

0.7

14

ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5

N

42

Automotive, Industrial

N true 0 PSPTJA1048en 5 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 6.0 English 1442065384152733216914 PSP 271.9 KB None None documents None 1442065384152733216914 /docs/en/data-sheet/TJA1048.pdf 271914 /docs/en/data-sheet/TJA1048.pdf TJA1048 documents N N 2018-07-23 Dual high-speed CAN transceiver with Standby mode /docs/en/data-sheet/TJA1048.pdf /docs/en/data-sheet/TJA1048.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 19, 2018 980000996212993340 Data Sheet Y N Dual high-speed CAN transceiver with Standby mode Package Information Package Information 2 2 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 3 1.0 English 1455078692992716914488 PSP 117.4 KB None None documents None 1455078692992716914488 /docs/en/package-information/SOT108-1.pdf 117430 /docs/en/package-information/SOT108-1.pdf SOT108-1 documents N N 2016-10-08 plastic small outline package; 14 leads; body width 3.9 mm /docs/en/package-information/SOT108-1.pdf /docs/en/package-information/SOT108-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 14 leads; body width 3.9 mm Packing Information Packing Information 1 4 2.0 English 1442131311453729579652 PSP 141.9 KB None None documents None 1442131311453729579652 /docs/en/packing/SOT1086-2_118.pdf 141851 /docs/en/packing/SOT1086-2_118.pdf SOT1086-2_118 documents N N 2013-05-21 HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf /docs/en/packing/SOT1086-2_118.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en May 21, 2013 145666923842250347 Packing Information Y N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 Supporting Information Supporting Information 1 5 1.5 English 1609945329107710410271 PSP 1.2 MB None None documents None 1609945329107710410271 /docs/en/supporting-information/AH1014.pdf 1201657 /docs/en/supporting-information/AH1014.pdf AH1014 documents N N 2021-01-06 Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 /docs/en/supporting-information/AH1014.pdf /docs/en/supporting-information/AH1014.pdf Supporting Information N 371282830530968666 2022-12-07 pdf N en Dec 11, 2020 371282830530968666 Supporting Information Y N Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 false 0 TJA1048 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/TJA1048.pdf 2018-07-23 1442065384152733216914 PSP 1 Mar 19, 2018 Data Sheet None /docs/en/data-sheet/TJA1048.pdf English documents 271914 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/TJA1048.pdf Dual high-speed CAN transceiver with Standby mode /docs/en/data-sheet/TJA1048.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6.0 N N Dual high-speed CAN transceiver with Standby mode 271.9 KB TJA1048 N 1442065384152733216914 Package Information 2 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 2 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 /docs/en/package-information/SOT108-1.pdf 2016-10-08 1455078692992716914488 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT108-1.pdf English documents 117430 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT108-1.pdf plastic small outline package; 14 leads; body width 3.9 mm /docs/en/package-information/SOT108-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 14 leads; body width 3.9 mm 117.4 KB SOT108-1 N 1455078692992716914488 Packing Information 1 /docs/en/packing/SOT1086-2_118.pdf 2013-05-21 1442131311453729579652 PSP 4 May 21, 2013 Packing Information None /docs/en/packing/SOT1086-2_118.pdf English documents 141851 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_118.pdf HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 141.9 KB SOT1086-2_118 N 1442131311453729579652 Supporting Information 1 /docs/en/supporting-information/AH1014.pdf 2021-01-06 1609945329107710410271 PSP 5 Dec 11, 2020 Supporting Information None /docs/en/supporting-information/AH1014.pdf English documents 1201657 None 371282830530968666 2022-12-07 N /docs/en/supporting-information/AH1014.pdf Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 /docs/en/supporting-information/AH1014.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.5 N N Application Hints - Standalone high speed CAN transceiver TJA1042 / TJA1043 / TJA1048 / TJA1051 1.2 MB AH1014 N 1609945329107710410271 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?