LIN 2.1 / SAEJ2602-2, LIN Physical Layer

See product image

Block Diagram

MC33662_BD

NXP<sup>&#174;</sup> MC33662 Internal Block Diagram

Features

Key Features

  • Operational from a VSUP of 7.0 to 18 V DC, functional up to 27 V DC, and handles 40 V during Load Dump
  • Compatible with LIN Protocol Specification 1.3, 2.0, 2.1, and SAEJ2602-2
  • Active bus wave shaping, offering excellent radiated emission performance
  • Sustains up to 15.0 kV minimum ESD IEC61000-4-2 on the LIN Bus, 20 kV on the WAKE pin, and 25 kV on the VSUP pin
  • Very high immunity against electromagnetic interference
  • Low standby current in Sleep mode
  • Over-temperature protection
  • Local and remote Wake-up capability reported by the RXD pin
  • Fast baud rate selection reported by RXD pin
  • 5.0 V and 3.3 V compatible digital inputs without any required external components

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33662 is included in the 15-year program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Design Files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Training

1 trainings

Support

What do you need help with?