Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 3.9 mm x 4.9 mm x 1.5 mm body
12NC: 935311161574
Details
Order
12NC: 935311161518
Details
Quantity
Unit Pricing
1 - 25 | $0.94 |
26 - 99 | $0.86 |
100+ | $0.79 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Part Number | MC33662BSEF |
Recommended Orderable Part Number | MC33662BSEFR2 |
New Generation Recommendation | TJA1021BT |
Additional Features - Analog | High-Speed LIN mode, INH, Wake |
Product Category | Single LIN Transceiver |
Supply Voltage [Min to Max] (V) | 7 to 18 |
Parameter | Value |
---|---|
Data Rate [max] kbps | 20.0 |
Number of LIN Channels | 1 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 150 |
Thermal Resistance (Spec) (℃/W) | 150 |
Protection | bus short-circuit to battery, overtemperature |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33662BSEF(935311161574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 74.15 | |
MC33662BSEFR2(935311161518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 74.15 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33662BSEF (935311161574) | No | 3 | 260 | 40 | |||
MC33662BSEFR2 (935311161518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33662BSEF (935311161574) | 854239 | EAR99 |
MC33662BSEFR2 (935311161518) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33662BSEF (935311161574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33662BSEFR2 (935311161518) | ||||
MC33662BSEF (935311161574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33662BSEFR2 (935311161518) |
The NXP MC33662 is a physical layer component dedicated to automotive LIN sub-bus applications.