Low-Ohmic Four-Pole Double-Throw Analog Switch
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The QorIQ® T1040 quad-core and the T1020 dual-core communication processors support two or four integrated 64-bit e5500 Power Architecture® processor cores with high-performance data path acceleration architecture (DPAA) and network peripheral interfaces required for networking and telecommunications.
The T1040 and T1020 are the industry’s first 64-bit embedded processors with an integrated gigabit Ethernet switch. The T family is ideally suited for use in mixed control and data plane applications such as fixed routers, switches, integrated access devices, firewall and other packet filtering applications, as well as general-purpose embedded computing. Its high level of integration offers significant performance benefits and greatly helps to simplify hardware and software design.
The T1 family of devices is one of the industry’s most scalable, pin-compatible family of communications processors – and offers pin-compatible migration up to the higher-performance QorIQ T2081 device.
Note: To see the product features close this window.
T1020 | T1022 | T1040 | T1042 | T2081 | |
---|---|---|---|---|---|
CPU | 2 e5500 | 2 e5500 | 4 e5500 | 4 e5500 | 4 e6500 (dual-threaded) |
Core Frequency | 1200-1400MHz | 1200-1400MHz | 1200-1400MHz | 1200-1400MHz | 1500-1800MHz |
DDR I/F | 1x DDR3L/4 to 1600MT/s | 1x DDR3L/4 to 1600MT/s | 1x DDR3L/4 to 1600MT/s | 1x DDR3L/4 to 1600MT/s | 1x DDR3/3L to 2133MT/s |
Ethernet (with IEEE1588v2) | 8-Port GE Switch + 4x 1GE | 5x 1GE | 8-Port GE Switch + 4x 1GE | 5x 1GE | 2x 1/10GE + 6x 1GE |
SERDES | 8 lanes (5GHz) | 8 lanes (5GHz) | 8 lanes (5GHz) | 8 lanes (5GHz) | 8 lanes (10GHz) |
Package | Pin Compatible |
F104S8A | F104X8A | |
---|---|---|
Description | QSGMII PHY Standard Temperature | QSGMII PHY Extended Temperature |
Operating Temperature (°C) | 0 - 125 | -40 - 125 |
Package Type | 12x12, QFN, 138-pin, 0.65mm pin pitch | 12x12, QFN, 138-pin, 0.65mm pin pitch |
Read More | Product Detail |
Low-Ohmic Four-Pole Double-Throw Analog Switch
3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch
Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
16-Bit I²C-Bus and SMBus I/O Port with Interrupt
USB PD and Type-C Current-Limited Power Switch
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
1-10 of 16 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Core: Number of cores (SPEC) | Core Type | Operating Frequency [Max] (MHz) | Junction Temperature (Min to Max) (℃) | L2 Cache (Max) (KB) | Ethernet Type | PCIe | External Memory Supported | Typical Power |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 100 @ US$74.22 | FBGA780 | 780 | 2 | e5500 | 1200 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | 4 | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$89.07 | FBGA780 | 780 | 2 | e5500 | 1400 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | 4 | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$89.07 | FBGA780 | 780 | 2 | e5500 | 1500 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$70.70 | FBGA780 | 780 | 2 | e5500 | 1200 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$84.84 | FBGA780 | 780 | 2 | e5500 | 1400 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$84.84 | FBGA780 | 780 | 2 | e5500 | 1500 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$85.35 | FBGA780 | 780 | 2 | e5500 | 1200 | -40 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | 4 | DDR3L SDRAM, DDR4 SDRAM | 5 | |||
Active | 100 @ US$82.50 | FBGA780 | 780 | 4 | e5500 | 1200 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 6 | |||
Active | 100 @ US$98.99 | FBGA780 | 780 | 4 | e5500 | 1400 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 6 | |||
Active | 100 @ US$98.99 | FBGA780 | 780 | 4 | e5500 | 1500 | 0 to 105 | 256 | 10/100 BaseT, 1G, 2.5G | — | DDR3L SDRAM, DDR4 SDRAM | 4 |
T1040
Quick reference to our documentation types.
1-10 of 28 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 28 documents
Compact List
1 design file
Please wait while your secure files are loading.
1 design file
1-5 of 7 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 18 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1-5 of 17 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
2 trainings
6 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.