Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body
12NC: 935323748557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 2 |
Core Type | e5500 |
Operating Frequency [Max] (MHz) | 1500 |
Junction Temperature (Min to Max) (℃) | 0 to 105 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 256 |
Ethernet Type | 10/100 BaseT, 1G, 2.5G |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM |
Typical Power | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
T1020NSE7WQB(935323748557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1482.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
T1020NSE7WQB (935323748557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
T1020NSE7WQB (935323748557) | 854231 | 5A002A1 | G154443 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
T1020NSE7WQB (935323748557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
T1020NSE7WQB (935323748557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The QorIQ® T1040 quad-core and the T1020 dual-core communication processors support two or four integrated 64-bit e5500 Power Architecture® processor cores with high-performance data path acceleration architecture (DPAA) and network peripheral interfaces required for networking and telecommunications.
The T1040 and T1020 are the industry’s first 64-bit embedded processors with an integrated gigabit Ethernet switch. The T family is ideally suited for use in mixed control and data plane applications such as fixed routers, switches, integrated access devices, firewall and other packet filtering applications, as well as general-purpose embedded computing. Its high level of integration offers significant performance benefits and greatly helps to simplify hardware and software design.
The T1 family of devices is one of the industry’s most scalable, pin-compatible family of communications processors – and offers pin-compatible migration up to the higher-performance QorIQ T2081 device.