T1020NSE7PQB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
e5500
Operating Frequency [Max] (MHz)
1400
Junction Temperature (Min to Max) (℃)
0 to 105
L2 Cache (Max) (KB)
256
ParameterValue
Ethernet Type
10/100 BaseT, 1G, 2.5G
PCIe
4
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM
Typical Power
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
T1020NSE7PQB(935322119557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1482.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
T1020NSE7PQB
(935322119557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
T1020NSE7PQB
(935322119557)
854231
5A002A1
G154443

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
T1020NSE7PQB
(935322119557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
T1020NSE7PQB
(935322119557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about T1040

The QorIQ® T1040 quad-core and the T1020 dual-core communication processors support two or four integrated 64-bit e5500 Power Architecture® processor cores with high-performance data path acceleration architecture (DPAA) and network peripheral interfaces required for networking and telecommunications.

The T1040 and T1020 are the industry’s first 64-bit embedded processors with an integrated gigabit Ethernet switch. The T family is ideally suited for use in mixed control and data plane applications such as fixed routers, switches, integrated access devices, firewall and other packet filtering applications, as well as general-purpose embedded computing. Its high level of integration offers significant performance benefits and greatly helps to simplify hardware and software design.

The T1 family of devices is one of the industry’s most scalable, pin-compatible family of communications processors – and offers pin-compatible migration up to the higher-performance QorIQ T2081 device.

More