8-bit Small Package QG MCUs

Block Diagram

NXP S08QG Microcontroller Block Diagram

Freescale S08QG Microcontroller Block Diagram

Features

8-bit HCS08 Central Processing Unit (CPU)

  • Up to 20 MHz HCS08 CPU (10 MHz bus frequency) for 100 ns minimum instruction time
  • HCS08 instruction set with added BGND instruction
  • Support for up to 32 interrupt/reset sources

Integrated Third-Generation Flash Memory and RAM

  • Embedded flash that is in-application reprogrammable
  • Extremely fast, byte-writable programming (20 µs/byte)
  • Up to 100,000 write/erase cycles at typical voltage and temperature (10k minimum write/erase)
  • 100 years typical data retention (15 years minimum)

Flexible Clock Options

  • Internal clock source (ICS) module containing a frequency-locked loop (FLL) controlled by internal or external reference
  • Precision trimming of internal reference allows typical 0.1 percent resolution and +0.5 percent to -1 percent deviation over operating temperature and voltage
  • Internal reference can be trimmed from 31.25 kHz to 39.065 kHz, allowing for 8 MHz to 10 MHz FLL output
  • Low-power oscillator module (XOSC) with software selectable crystal or ceramic resonator range, 31.25 kHz to 38.4 kHz or 1MHz to 16 MHz, and supports external clock source input up to 20 MHz

Input/Output

  • 12 Bidirectional Input/Output (I/O) Lines
  • One Input Only and One Output Only Line
  • Outputs 10 mA each; 60 mA max for package
  • Software selectable pull-ups on ports when used as input
  • internal pull-up on reset and interrupt request (IRQ) pin
  • Software selectable slew rate control and drive strength on ports when used as output
  • 8-pin keyboard interrupt module with software selectable polarity on edge or edge/level modes

Integrated Analog Peripherals

  • 8-ch., 10-bit analog-to-digital converter (ADC)
    • Automatic compare function, software programmable for greater than/equal to or less than conditions
    • Asynchronous clock source
    • Temperature sensor
    • Internal bandgap reference channel
    • Hardware triggerable using the RTI counter
    • Low-power and high-speed options
  • Analog comparator module (ACMP)
    • Option to compare to internal reference
    • Option to route comparator output directly to pin
    • Output can be optionally routed to TPM module as input capture trigger

Two Timer Modules

  • Programmable 16-bit timer/PWM module (TPM)
  • 8-bit modulo timer module (MTIM) with 8-bit prescaler

System Protection

  • Watchdog computer operating properly (COP) reset with option to run from dedicated 1 kHz internal clock source or bus clock
  • Low-voltage detection with reset or interrupt
  • Illegal op code detection with reset
  • Flash block protection
  • Security feature for flash and RAM
  • Always-on power-on reset (POR) circuitry

Development Support

  • On-chip ICE

Multiple Serial Communication Options

  • Serial communications interface module
    • Option for 13-bit break capabilities
    • Double-buffered transmit and receive
  • Serial peripheral interface module
  • I²C bus module

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 60 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support