CC Logic for USB Type-C Applications | NXP Semiconductors

CC Logic for USB Type-C Applications

Features

Key Features

  • Support type C connector with existing chipsets
  • USB Type-C Rev 1.1 compliance
  • Compatible with legacy OTG hardware and software
  • Support plug, orientation, role and charging current detection
  • USB-ID pin for OTG application
  • I²C-bus interface support for fast mode

CC Control Logic Detection and Indication

  • PORT input pin to configure in DRP (Hi-Z), UFP (low) or DFP (high)
  • Current mode detection when PTN5150 is operating under UFP (device) role: default current mode (<0.5 A/0.9 A); medium current mode (<1.5 A); high current mode (<3.0 A)
  • Integrated accurate Rp current sources to support default mode and high current mode under host mode: default current mode at 80 μA; medium current mode at 180 μA; high current mode at 330 μA
  • Integrate Rd resistor in UFP mode
  • Report detail port states and accessory modes in I²C registers
  • Support VCONN1/2 power detected status through VCONN Status I²C register 0AH

Current Consumption

  • Hibernation mode: 4.5 μA
  • Standby in DRP mode: 15 μA
  • Standby in DFP mode: 15 μA
  • Standby in UFP mode: 15 μA

Power Supply: VDD= 2.7 V to 5.5 V

  • VBUS_DET: 28 V Absolute Max Tolerance
  • High ESD protection for VBUS and CC1/2 pins
  • ESD protection exceeds 7000 V HBM per JDS-001-2012 and 500 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Operating Temperature Range: -40 °C to +85 °C
  • X2QFN12 package 1.6 mm x 1.6 mm x 0.35 mm, 0.4 mm pitch

Buy/Parametrics

2 results

Include 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Active

1K @ US$0.34

X2QFN

12

Active

1K @ US$0.43

X2QFN

12

N true 0 PSPPTN5150en 6 Data Sheet Data Sheet t520 3 Package Information Package Information t790 1 Packing Information Packing Information t935 2 en_US en_US en Data Sheet Data Sheet 3 1 1.1 English 1460654429748703982858 PSP 751.5 KB None None documents None 1460654429748703982858 /docs/en/data-sheet/PTN5150H.pdf 751471 /docs/en/data-sheet/PTN5150H.pdf PTN5150H documents N N 2016-10-08 CC logic for USB Type-C applications /docs/en/data-sheet/PTN5150H.pdf /docs/en/data-sheet/PTN5150H.pdf Data Sheet N 980000996212993340 2024-10-24 pdf N en Dec 9, 2016 980000996212993340 Data Sheet Y N CC logic for USB Type-C applications PDF 2 1.1 English 1454603321068704397031 PSP 681.9 KB None None documents None 1454603321068704397031 /docs/en/data-sheet/PTN5150.pdf 681909 /docs/en/data-sheet/PTN5150.pdf PTN5150 documents N N 2016-10-08 CC logic for USB Type-C applications /docs/en/data-sheet/PTN5150.pdf /docs/en/data-sheet/PTN5150.pdf Data Sheet N 980000996212993340 2024-10-24 pdf N en Dec 9, 2016 980000996212993340 Data Sheet Y N CC logic for USB Type-C applications PDF 3 1.2 English 1454603317460719849626 PSP 682.3 KB None None documents None 1454603317460719849626 /docs/en/data-sheet/PTN5150A.pdf 682347 /docs/en/data-sheet/PTN5150A.pdf PTN5150A documents N N 2016-10-08 CC logic for USB Type-C applications /docs/en/data-sheet/PTN5150A.pdf /docs/en/data-sheet/PTN5150A.pdf Data Sheet N 980000996212993340 2024-10-24 pdf N en Dec 9, 2016 980000996212993340 Data Sheet Y N CC logic for USB Type-C applications PDF Package Information Package Information 1 4 1.0 English 1455078902084723317261 PSP 219.4 KB None None documents None 1455078902084723317261 /docs/en/package-information/SOT1355-1.pdf 219392 /docs/en/package-information/SOT1355-1.pdf SOT1355-1 documents N N 2016-02-12 X2QFN12: plastic, super thin quad flat package; no leads; 12 terminals; body 1.6 x 1.6 x 0.35 mm /docs/en/package-information/SOT1355-1.pdf /docs/en/package-information/SOT1355-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N X2QFN12: plastic, super thin quad flat package; no leads; 12 terminals; body 1.6 x 1.6 x 0.35 mm Packing Information Packing Information 2 5 1.0 English 1480655111229711763420 PSP 203.0 KB None None documents None 1480655111229711763420 /docs/en/packing/SOT1355-1_537.pdf 202953 /docs/en/packing/SOT1355-1_537.pdf SOT1355-1_537 documents N N 2016-12-01 X2QFN12; Reel dry pack, SMD, 7"Q2/T3 standard product orientationOrderable part number ending ,537 or ZOrdering code (12NC) ending 537 /docs/en/packing/SOT1355-1_537.pdf /docs/en/packing/SOT1355-1_537.pdf Packing Information N 145666923842250347 2024-10-24 pdf N en Nov 30, 2016 145666923842250347 Packing Information Y N X2QFN12; Reel dry pack, SMD, 7"Q2/T3 standard product orientationOrderable part number ending ,537 or ZOrdering code (12NC) ending 537 PDF 6 1.0 English 1480488034205727444845 PSP 207.9 KB None None documents None 1480488034205727444845 /docs/en/packing/SOT1355-1_528.pdf 207856 /docs/en/packing/SOT1355-1_528.pdf SOT1355-1_528 documents N N 2016-11-29 X2QFN12; Reel dry pack, SMD, 13"Q2/T3 standard product orientationOrderable part number ending ,528 or MPOrdering code (12NC) ending 528 /docs/en/packing/SOT1355-1_528.pdf /docs/en/packing/SOT1355-1_528.pdf Packing Information N 145666923842250347 2024-10-24 pdf N en Nov 29, 2016 145666923842250347 Packing Information Y N X2QFN12; Reel dry pack, SMD, 13"Q2/T3 standard product orientationOrderable part number ending ,528 or MPOrdering code (12NC) ending 528 PDF false 0 PTN5150 downloads en true 1 Y PSP Y Y Data Sheet 3 /docs/en/data-sheet/PTN5150H.pdf 2016-10-08 1460654429748703982858 PSP 1 Dec 9, 2016 Data Sheet PDF None /docs/en/data-sheet/PTN5150H.pdf English documents 751471 None 980000996212993340 2024-10-24 N /docs/en/data-sheet/PTN5150H.pdf CC logic for USB Type-C applications /docs/en/data-sheet/PTN5150H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.1 N N CC logic for USB Type-C applications 751.5 KB PTN5150H N 1460654429748703982858 /docs/en/data-sheet/PTN5150.pdf 2016-10-08 1454603321068704397031 PSP 2 Dec 9, 2016 Data Sheet PDF None /docs/en/data-sheet/PTN5150.pdf English documents 681909 None 980000996212993340 2024-10-24 N /docs/en/data-sheet/PTN5150.pdf CC logic for USB Type-C applications /docs/en/data-sheet/PTN5150.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.1 N N CC logic for USB Type-C applications 681.9 KB PTN5150 N 1454603321068704397031 /docs/en/data-sheet/PTN5150A.pdf 2016-10-08 1454603317460719849626 PSP 3 Dec 9, 2016 Data Sheet PDF None /docs/en/data-sheet/PTN5150A.pdf English documents 682347 None 980000996212993340 2024-10-24 N /docs/en/data-sheet/PTN5150A.pdf CC logic for USB Type-C applications /docs/en/data-sheet/PTN5150A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.2 N N CC logic for USB Type-C applications 682.3 KB PTN5150A N 1454603317460719849626 Package Information 1 /docs/en/package-information/SOT1355-1.pdf 2016-02-12 1455078902084723317261 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1355-1.pdf English documents 219392 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT1355-1.pdf X2QFN12: plastic, super thin quad flat package; no leads; 12 terminals; body 1.6 x 1.6 x 0.35 mm /docs/en/package-information/SOT1355-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N X2QFN12: plastic, super thin quad flat package; no leads; 12 terminals; body 1.6 x 1.6 x 0.35 mm 219.4 KB SOT1355-1 N 1455078902084723317261 Packing Information 2 /docs/en/packing/SOT1355-1_537.pdf 2016-12-01 1480655111229711763420 PSP 5 Nov 30, 2016 Packing Information PDF None /docs/en/packing/SOT1355-1_537.pdf English documents 202953 None 145666923842250347 2024-10-24 N /docs/en/packing/SOT1355-1_537.pdf X2QFN12; Reel dry pack, SMD, 7"Q2/T3 standard product orientationOrderable part number ending ,537 or ZOrdering code (12NC) ending 537 /docs/en/packing/SOT1355-1_537.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N X2QFN12; Reel dry pack, SMD, 7"Q2/T3 standard product orientationOrderable part number ending ,537 or ZOrdering code (12NC) ending 537 203.0 KB SOT1355-1_537 N 1480655111229711763420 /docs/en/packing/SOT1355-1_528.pdf 2016-11-29 1480488034205727444845 PSP 6 Nov 29, 2016 Packing Information PDF None /docs/en/packing/SOT1355-1_528.pdf English documents 207856 None 145666923842250347 2024-10-24 N /docs/en/packing/SOT1355-1_528.pdf X2QFN12; Reel dry pack, SMD, 13"Q2/T3 standard product orientationOrderable part number ending ,528 or MPOrdering code (12NC) ending 528 /docs/en/packing/SOT1355-1_528.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N X2QFN12; Reel dry pack, SMD, 13"Q2/T3 standard product orientationOrderable part number ending ,528 or MPOrdering code (12NC) ending 528 207.9 KB SOT1355-1_528 N 1480488034205727444845 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (3)
Package Information (1)
Packing Information (2)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history