Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
X2QFN: X2QFN12: plastic, super thin quad flat package; no leads; 12 terminals; body 1.6 x 1.6 x 0.35 mm
12NC: 935307148528
Details
Order
12NC: 935307148537
Details
Order
Parameter | Value |
---|---|
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PTN5150AHXMP(935307148528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2.4867 | |
PTN5150AHXZ(935307148537) | Yes | Yes | Yes | REACH SVHC | 2.4867 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PTN5150AHXMP (935307148528) | No | 3 | 3 | 240 | 260 |
PTN5150AHXZ (935307148537) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PTN5150AHXMP (935307148528) | 854239 |
PTN5150AHXZ (935307148537) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PTN5150AHXMP (935307148528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
PTN5150AHXZ (935307148537) | ||||
PTN5150AHXMP (935307148528) | 2018-03-21 | 2018-04-21 | 201803018F01 | PTN5150A Pin 1 T&R Orientation Alignment |
PTN5150AHXMP (935307148528) | 2017-04-05 | 2017-05-06 | 201703017I | PTN5150x (Family) Datasheet Update |
PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The features of PTN5150 enable USB Type-C connector to be used in both host and device ends of the Type-C cable. It can support Type-C to USB legacy cables and adapters defined in USB Type-C Spec. PTN5150 can work autonomously, or can connect to a controller through I²C-bus interface.
PTN5150 can be configured to dual role, host, or device mode through external configuration pin or through I²C interface. The CC control logic detection and indication block supports 3 current modes (default current 500 mA/900 mA, medium current 1.5 A and high current 3.0 A) in DFP advertisement's perspective. When in UFP advertisement's perspective, the control logic will detect if a DFP with different pull-up Rp current source is connected. In addition, it will detect if Ra is present on CC1/CC2 pins. Upon detection of plug orientation, pin ID will indicate if PTN5150 is working under either host role or device role, and other status will also be reflected in I²C registers.