PTN5150HHX Product Information|NXP

Buy Options

Operating Features

ParameterValue
Operating Temperature (Min-Max) (℃)
-40 to 85
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PTN5150HHXMP(935307252528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.4867
PTN5150HHXZ(935307252537)
Yes
Yes
Yes
DREACH SVHC
2.4867

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PTN5150HHXMP
(935307252528)
No
3
3
240
260
PTN5150HHXZ
(935307252537)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PTN5150HHXMP
(935307252528)
854239
PTN5150HHXZ
(935307252537)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PTN5150HHXMP
(935307252528)
NOTICE
2022-08-31
2022-11-30
PTN5150AHXMP
(935307148528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PTN5150HHXMP
(935307252528)
2021-11-292021-11-30202111031DNR01 and RN3 4Q 2021 Discontinuation
PTN5150HHXMP
(935307252528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
PTN5150HHXMP
(935307252528)
2017-04-052017-05-06201703017IPTN5150x (Family) Datasheet Update

More about PTN5150

PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The features of PTN5150 enable USB Type-C connector to be used in both host and device ends of the Type-C cable. It can support Type-C to USB legacy cables and adapters defined in USB Type-C Spec. PTN5150 can work autonomously, or can connect to a controller through I²C-bus interface.

PTN5150 can be configured to dual role, host, or device mode through external configuration pin or through I²C interface. The CC control logic detection and indication block supports 3 current modes (default current 500 mA/900 mA, medium current 1.5 A and high current 3.0 A) in DFP advertisement's perspective. When in UFP advertisement's perspective, the control logic will detect if a DFP with different pull-up Rp current source is connected. In addition, it will detect if Ra is present on CC1/CC2 pins. Upon detection of plug orientation, pin ID will indicate if PTN5150 is working under either host role or device role, and other status will also be reflected in I²C registers.