SOT1355-1: X2QFN | NXP Semiconductors

SOT1355-1: X2QFN


Overview

X2QFN12: plastic, super thin quad flat package; no leads; 12 terminals; body 1.6 x 1.6 x 0.35 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2QFN surface mount quad XQFN 1.6 x 1.6 x 0.35 12 plastic
Manufacture Code Reference Codes Issue Date
SOT1355 2014-01-13
Part Description Quick access
USB Type-C Rev 1.1 CC-Logic, Industry standard pinout
USB Type-C Rev 1.1 CC-Logic, Industry standard pinout
USB Type-C Rev 1.1 CC-Logic, Pin to control NXP redriver