PowerQUICC® III Processor with DDR2, PCI, PCI Express®, SerDes, 1 GB Ethernet, SGMII, Security | NXP Semiconductors

PowerQUICC® III Processor with DDR2, PCI, PCI Express®, SerDes, 1 GB Ethernet, SGMII, Security

  • MPC8544 device is "Not recommended for new designs", please use the replacement families Power Architecture (T1013, T1023), \n Arm Architecture (LS1012A, LS1023A).

Package/Quality

Environmental Information

Part/Package Material Declaration Status PbFree EU RoHS Halogen Free RHF Indicator 2nd Level Interconnect REACH SVHC

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering