MPC8544ECVJALFA Product Information|NXP

Buy Options

MPC8544ECVJALFA

End of Life

12NC: 935322146557

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8544ECVJALFA(935322146557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
3336.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8544ECVJALFA
(935322146557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MPC8544ECVJALFA
(935322146557)
854231
5A002A1
G145400

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC8544ECVJALFA
(935322146557)
NOTICE
2021-09-09
2022-09-09
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8544ECVJALFA
(935322146557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8544ECVJALFA
(935322146557)
2021-03-252021-03-26202102034DNU01Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
MPC8544ECVJALFA
(935322146557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
MPC8544ECVJALFA
(935322146557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8544ECVJALFA
(935322146557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8544E

The MPC8544E PowerQUICC® III is designed to offer the unique combination of high performance, exceptional integration and lower overall power consumption required for networking, communications and industrial control applications.

The MPC8544E includes a high-performance e500 processor core built on Power Architecture® technology, enhanced peripherals and high-speed interconnect technology to balance processor performance with I/O system throughput enabling clock speeds scaling from 667 MHz up to 1.067 GHz. Third-generation PowerQUICC III processors are based on NXP®.s 90 nanometer (nm) silicon-on-insulator (SOI) copper interconnect process technology, which is designed to enable the processors to deliver higher performance with lower power dissipation.

The MPC8544E processor offers a wide range of high-speed connectivity options, including Gigabit Ethernet (GbE) interfaces with SGMII support and multiple PCI Express® connections. Support for these high-speed interfaces should enable scalable connectivity to network processors and/or ASICs in the data plane while the PowerQUICC III is designed to handle complex, computationally demanding control plane processing tasks. The MPC8544E is also designed to provide support for legacy PowerQUICC III interfaces such as PCI, I²C, dual universal asynchronous receiver/transmitters (DUART) and local bus connections. These processors are also designed to feature a next-generation double data rate (DDR2) memory controller, enhanced GbE support, v2 e500 double precision floating point and the field proven 90 nm PowerQUICC III integrated security engines.

Key Advantages

  • High level of integration and performance
  • Consistent programming model across the PowerQUICC III family
  • Flexible SoC platform for fast time to market
  • Simplified board design
  • Large L2 cache at 256 KB
  • High internal processing bandwidth
  • Integrated DDR and DDR2 memory controller
  • Two integrated Ethernet controllers (enhanced TSEC) with SGMII support
  • Large L2 cache at 256 KB
  • Flexible high-speed interconnection interfaces/multiple PCI Express connections
  • 32-bit PCI support
  • Integrated security engine

Access to the errata document for this device requires an NDA. Contact your local NXP Sales Office or NXP Authorized Distributor.

More