NXP Semiconductors :: Secure Connections for a Smarter World

MPC8544EVJAQGA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8544EVJAQGALast Revision (GMT):
Wednesday, 30 April 2025, 06:28:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8544EVJAQGASOT1622-4BGA7833443.642000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 180 785572025-01-16153 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapacitorCapacitorBarium and its compoundsBarium titanate12047-27-751.14280065.4000001.485137
Copper and its compoundsCopper, metal7440-50-810.79160013.8000000.313377
Nickel and its compoundsNickel, metal7440-02-015.24900019.5000000.442816
Tin and its compoundsTin, metal7440-31-51.0166001.3000000.029521
Subtotal78.200000100.00000002.270852
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped115.04640089.6000003.340835
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1556000.9000000.033557
Nickel and its compoundsNickel, metal7440-02-00.6420000.5000000.018643
Silver and its compoundsSilver, metal7440-22-40.4044600.3150000.011745
Tin and its compoundsTin, metal7440-31-511.1515408.6850000.323830
Subtotal128.400000100.00000003.728611
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-422.9901703.5000000.667612
Tin and its compoundsTin, metal7440-31-5633.87183096.50000018.407019
Subtotal656.862000100.000000019.074631
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-844.63125096.5000001.296048
Silver and its compoundsSilver, metal7440-22-41.3875003.0000000.040292
Tin and its compoundsTin, metal7440-31-50.2312500.5000000.006715
Subtotal46.250000100.00000001.343055
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-859.41149899.9900001.725252
Epoxy ResinsOther Epoxy resins0.0059420.0100000.000172
Subtotal59.417440100.00000001.725424
Copper PlatingCopper and its compoundsCopper, metal7440-50-8805.32799899.99000023.385938
Epoxy ResinsOther Epoxy resins0.0805410.0100000.002339
Subtotal805.408538100.000000023.388277
Solder BallCopper and its compoundsCopper, metal7440-50-80.2316270.5000000.006726
Silver and its compoundsSilver, metal7440-22-41.3897643.0000000.040357
Tin and its compoundsTin, metal7440-31-544.70407096.5000001.298163
Subtotal46.325462100.00000001.345246
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0420450.1000000.001221
Barium and its compoundsBarium sulfate7727-43-712.40339229.5000000.360182
Inorganic compoundsOther inorganic compounds0.2522720.6000000.007326
Magnesium and its compoundsTalc14807-96-61.3454533.2000000.039071
Organic compoundsOther organic compounds.0.9670442.3000000.028082
PolymersPlastic: EP - Epoxide, Epoxy8.32498919.8000000.241750
PolymersPlastic: PAK18.71020244.5000000.543326
Subtotal42.045398100.00000001.220957
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-347.85138720.8400001.389558
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-523.90273210.4100000.694112
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-611.9398865.2000000.346723
Inorganic Silicon compoundsSilicon dioxide7631-86-947.85138720.8400001.389558
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-47.1639313.1200000.208034
PolymersPlastic: EP - Epoxide, Epoxy90.90385939.5900002.639759
Subtotal229.613182100.00000006.667743
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3642.13644250.00000018.647015
Inorganic Silicon compoundsSilica, vitreous60676-86-064.2136445.0000001.864702
PolymersPlastic: EP - Epoxide, Epoxy577.92279745.00000016.782314
Subtotal1284.272883100.000000037.294030
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-119.90575252.3600000.578044
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.8170677.4100000.081805
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1976890.5200000.005741
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-68.50062322.3600000.246850
PolymersPlastic: EP - Epoxide, Epoxy6.59596617.3500000.191540
Subtotal38.017097100.00000001.103979
UnderfillUnderfillEpoxy ResinsOther Epoxy resins11.24370039.0000000.326506
Inorganic Silicon compoundsSilica, vitreous60676-86-017.29800060.0000000.502317
Inorganic compoundsCarbon Black1333-86-40.0288300.1000000.000837
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2580280.8950000.007493
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0014420.0050000.000042
Subtotal28.830000100.00000000.837195
Total3443.642000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8544EVJAQGA
Product content declaration of MPC8544EVJAQGA
上次修订 Last Revision (GMT):
Wednesday, 30 April 2025, 06:28:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
电容器
Capacitor
电容器
Capacitor
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机底物堆积
Substrate Build Up
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8544EVJAQGALast Revision (GMT):
Wednesday, 30 April 2025, 06:28:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapacitorCERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateABF-GX13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
AUS 703Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
CU FOILNot AvailableNot AvailableNot AvailableNot Available
E679FG SERIESTest Report
28 Nov 2024
Test Report
7 Dec 2023
Not AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
28 Nov 2024
Test Report
28 Nov 2024
PHP-900 IR6Test Report
18 Feb 2025
Test Report
17 May 2024
Test Report
18 Feb 2025
Not Available
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.