MCX N23x: Arm® Cortex®-M33-Based Microcontrollers | NXP Semiconductors

MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

Roll over image to zoom in

Block Diagram

MCX N23x MCUs

MCX N23x Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 @ 150 MHz

Processing Accelerators

  • SmartDMA (coprocessor for applications such as parallel camera interface and keypad scanning)

Memory

  • Up to 1 MB (2 x 512 KB Bank) on chip flash memory
    • Supporting Flash Swap and Read While Write
  • Cache Engine with 16 KB RAM
  • Up to 352 KB RAM, configurable as up to 288 KB with ECC (support single bit correction and two-bits detection)
    • Up to 4x 8 KB ECC RAM can be retained down to VBAT mode
  • 256 KB ROM with secure bootloader

Peripherals

  • Analog
    • 2x 16-bit ADC, supporting 4 parallel conversions
      • Each ADC can be used as two single end input ADC, or one differential input ADC
      • Up to 2 Msps in 16 bit mode and 3.15 Msps in 12 bit mode
      • Up to 61 ADC input channels (depending on the package)
      • One integrated temperature sensor per ADC
    • Two high-speed comparators with 11 input pins and 8-bit DAC as internal reference
    • 2x CMP is functional down to deep power-down mode
    • High accurate VREF ±2 mV error and 15 ppm/deg C drift
  • Timers
    • Five 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode and external count input. Specific timer events can be selected to generate DMA requests.
    • Low-Power Timer
    • Frequency measurement timer
    • Multi-Rate Timer
    • Windowed watchdog Timer
    • RTC with calendar
    • Wake Timer
    • Micro-Tick Timer (UTICK)
    • OS Event Timer
  • Communication interfaces
    • USB high-speed (Host/Device) with on-chip HS PHY
    • 8x LP Flexcomms each supporting SPI, I2C, UART
    • 2x FlexCAN with FD
    • 2x I3C
  • Human-Machine Interfaces
    • 1x FlexIO programmable as a variety of serial and parallel interfaces, including, but not limited to Display Driver and camera interface
    • 2x Serial Audio Interface (SAI)
    • Digital PDM Microphone
      • Allows connection of up to 4 MEMS microphones with PDM output
  • Advanced Motor Control
    • 2x FlexPWM each with 4 submodules, providing 12 PWM outputs (no Nanoedge module)
    • 2x Quadrature Decoder (QDC)
    • 1x Event Generator (AND/OR/INVERT) module support up to 8 output trigger

Security

  • EdgeLock® Secure Enclave, Core Profile
    • Cryptographic services (incl. AES-256, SHA-2, ECC NIST P-256, TRNG and key generation/derivation)
    • Secure key store with key usage policies (protection of platform integrity, manufacturing and application keys)
    • Device Unique Identity based on Physically Unclonable Function (PUF)
    • Device Attestation with support of Device Identifier Composition Engine (DICE)
    • Secure connection and TLS support
    • Key management over-the-air with preintegration of NXP EdgeLock 2GO
  • EdgeLock® Accelerator (Public Key Cryptography)
  • Immutable secure boot code in ROM
  • Dual Secure Boot Mode (asymmetric mode and fast, postquantum secure symmetric mode)
  • Secure firmware update support
  • Device lifecycle management including secure authenticated debug
  • High-performance on-the-fly memory encryption with additional authentication for external Flash
  • Protected Flash Region (PFR)
  • Security Monitoring:
    • 2x Code watchdog
    • Intrusion and Tamper Response Controller (ITRC)
    • 6 Active and Passive Tamper Pin Detect
    • Voltage, Temperature, Light and Clock Tamper Detect
    • Voltage glitch detect
  • Secure manufacturing and IP theft protection in untrusted factory
  • Arm TrustZone® for Cortex®-M

Packaging

  • VFBGA184, 9x9mm and HLQFP100, 14x14mm

MCUXpresso Developer Experience

More

Buy/Parametrics

8 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

LPFlexComm (LPUART/LPI2C/LPSPI)

I2S

CAN FD

USB Controllers

Timers [Number, bits]

LPTimer

PWM [Number, bits]

ADC [Number, bits]

GPIOs

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Package Type

Package Pitch (mm)

Active

10K @ US$3.96

1 x Arm Cortex-M33

150

512

192

8

2

2

1

5 x 32

1

2 x 16

4 x 16

106

1.71 to 3.6

-40 to 125

VFBGA184

0.5

Active

10K @ US$3.59

1 x Arm Cortex-M33

150

512

192

8

2

2

1

7 x 32

2

2 x 16

4 x 12, 4 x 16

74

1.7 to 3.6

-40 to 105

HLQFP100

0.5

Active

HDQFP172

0.65

Active

10K @ US$4.21

1 x Arm Cortex-M33

150

1024

352

8

2

2

1

5 x 32

1

2 x 16

4 x 16

106

1.71 to 3.6

-40 to 125

VFBGA184

0.5

Active

10K @ US$3.84

1 x Arm Cortex-M33

150

1024

352

8

2

2

1

7 x 32

2

2 x 16

4 x 12, 4 x 16

74

1.7 to 3.6

-40 to 105

HLQFP100

0.5

Active

10K @ US$4.14

HDQFP172

0.65

Qualification

10K @ US$3.59

1 x Arm Cortex-M33

150

512

192

8

2

2

1

5 x 32

1

2 x 16

4 x 16

74

1.71 to 3.6

-40 to 125

HLQFP100

0.5

Qualification

10K @ US$3.84

1 x Arm Cortex-M33

150

1024

352

8

2

2

1

5 x 32

1

2 x 16

4 x 16

74

1.71 to 3.6

-40 to 125

HLQFP100

0.5

N true 0 PSPMCX-N23Xen 38 Application Note Application Note t789 27 Application Note Software Application Note Software t783 6 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 User Manual User Manual t1009 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English Arm® Cortex®-M33 150MHz 32-bit MCU, up to 1MB Flash 1716406412669733109747 PSP 3.4 MB None None documents None 1716406412669733109747 /docs/en/data-sheet/MCXN23x.pdf 3395469 /docs/en/data-sheet/MCXN23x.pdf MCXN23x documents N N 2024-05-22 MCXN23x Data Sheet /docs/en/data-sheet/MCXN23x.pdf /docs/en/data-sheet/MCXN23x.pdf Data Sheet N 980000996212993340 2025-02-27 pdf N en Jan 21, 2025 980000996212993340 Data Sheet Y N MCXN23x Data Sheet Reference Manual Reference Manual 1 2 4.0 English MCX N23x Reference Manual Supports MCXN235 and MCXN236 1716404942174705188102 PSP 24.7 MB Registration without Disclaimer None documents Extended 1716404942174705188102 /secured/assets/documents/en/reference-manual/MCXN23xRM.pdf 24681922 /secured/assets/documents/en/reference-manual/MCXN23xRM.pdf MCXN23xRM documents Y N 2024-05-22 MCX N23x Reference Manual /webapp/Download?colCode=MCXN23xRM /secured/assets/documents/en/reference-manual/MCXN23xRM.pdf Reference Manual N 500633505221135046 2025-03-12 pdf Y en Mar 5, 2025 updated 500633505221135046 Reference Manual Y N MCX N23x Reference Manual Application Note Application Note 27 3 2.0 English This application note demonstrates how to enable encryption/decryption on internal flash using the SPSDK command line tool. 1699989847505720024286 PSP 286.4 KB Registration without Disclaimer None documents Extended 1699989847505720024286 /secured/assets/documents/en/application-note/AN14087.pdf 286403 /secured/assets/documents/en/application-note/AN14087.pdf AN14087 documents Y N 2023-11-14 Encryption and Decryption Enablement Using NPX Module on SPSDK Tool /webapp/Download?colCode=AN14087 /secured/assets/documents/en/application-note/AN14087.pdf Application Note N 645036621402383989 2025-03-21 pdf Y en Mar 11, 2025 updated 645036621402383989 Application Note Y N Encryption and Decryption Enablement Using NPX Module on SPSDK Tool 4 2.0 English This document provides guidelines for performing IFR and fuse provisioning on the NXP MCX N series MCUs. 1742225754938721940978 PSP 387.4 KB Registration without Disclaimer None documents Extended 1742225754938721940978 /secured/assets/documents/en/application-note/AN14154.pdf 387430 /secured/assets/documents/en/application-note/AN14154.pdf AN14154 documents Y N 2025-03-17 Secure Provisioning Guidelines for MCX N Series MCUs /webapp/Download?colCode=AN14154 /secured/assets/documents/en/application-note/AN14154.pdf Application Note N 645036621402383989 2025-03-19 pdf Y en Mar 11, 2025 new 645036621402383989 Application Note Y N Secure Provisioning Guidelines for MCX N Series MCUs 5 2.0 English AN14407SW.zip /secured/assets/documents/en/application-note-software/AN14407SW.zip /webapp/Download?colCode=AN14407SW&appType=license&docLang=en This application note explains and provides a demo on how to implement DICE on MCX Nx4x devices. 1741893750894700630918 PSP 872.4 KB Registration without Disclaimer None documents Extended 1741893750894700630918 /secured/assets/documents/en/application-note/AN14407.pdf 872361 /secured/assets/documents/en/application-note/AN14407.pdf AN14407 documents Y N 2025-03-13 DICE attestation for MCX Nx4x devices /webapp/Download?colCode=AN14407 /secured/assets/documents/en/application-note/AN14407.pdf Application Note N 645036621402383989 2025-03-14 pdf Y en Mar 10, 2025 new 645036621402383989 Application Note Y N DICE attestation for MCX Nx4x devices 6 2.0 English This application note describes the step-by-step process of boot recovery of the signed binary image from Flash Bank 1 IFR 0 of the MCX Nx4x device upon failure of the image execution from the program flash. 1742406058747699527324 PSP 6.0 MB Registration without Disclaimer None documents Extended 1742406058747699527324 /secured/assets/documents/en/application-note/AN14248.pdf 5956705 /secured/assets/documents/en/application-note/AN14248.pdf AN14248 documents Y N 2025-03-19 Recovery Boot from IFR0 for MCX Nx4x /webapp/Download?colCode=AN14248 /secured/assets/documents/en/application-note/AN14248.pdf Application Note N 645036621402383989 2025-03-19 pdf Y en Mar 10, 2025 new 645036621402383989 Application Note Y N Recovery Boot from IFR0 for MCX Nx4x 7 3.0 English This application note covers the steps to do secure boot using the Secure Provisioning Tool for MCX Nx4x. 1741978013023712389658 PSP 1.4 MB Registration without Disclaimer None documents Extended 1741978013023712389658 /secured/assets/documents/en/application-note/AN14148.pdf 1370994 /secured/assets/documents/en/application-note/AN14148.pdf AN14148 documents Y N 2025-03-14 Secure Boot on MCX Nx4x /webapp/Download?colCode=AN14148 /secured/assets/documents/en/application-note/AN14148.pdf Application Note N 645036621402383989 2025-03-14 pdf Y en Mar 6, 2025 new 645036621402383989 Application Note Y N Secure Boot on MCX Nx4x 8 3.0 English This document provides the MCX Nx4x Debug Authentication information. 1741977586867701027088 PSP 992.7 KB Registration without Disclaimer None documents Extended 1741977586867701027088 /secured/assets/documents/en/application-note/AN14162.pdf 992693 /secured/assets/documents/en/application-note/AN14162.pdf AN14162 documents Y N 2025-03-14 MCX Nx4x Debug Authentication /webapp/Download?colCode=AN14162 /secured/assets/documents/en/application-note/AN14162.pdf Application Note N 645036621402383989 2025-03-14 pdf Y en Mar 6, 2025 new 645036621402383989 Application Note Y N MCX Nx4x Debug Authentication 9 3.0 English This application note demonstrates the steps to enable encryption/decryption on the fly on internal memory using the Secure Provisioning GUI tool (SEC). 1699988669385683728331 PSP 488.0 KB Registration without Disclaimer None documents Extended 1699988669385683728331 /secured/assets/documents/en/application-note/AN14096.pdf 487987 /secured/assets/documents/en/application-note/AN14096.pdf AN14096 documents Y N 2023-11-14 Encryption and Decryption Enablement Using NPX Module on SEC Tool /webapp/Download?colCode=AN14096 /secured/assets/documents/en/application-note/AN14096.pdf Application Note N 645036621402383989 2025-03-13 pdf Y en Mar 4, 2025 updated 645036621402383989 Application Note Y N Encryption and Decryption Enablement Using NPX Module on SEC Tool 10 1 Y English https://docs.nxp.com/bundle/AN14567/page/topics/introduction.html This application note describes how to implement the USB microphone function on MCX series microcontrollers. In this application note, we use USB Audio Class 1.0 and USB Audio Class 2.0 for USB audio transfer class and an external digital microphone or generated data as data source. 1740164253938735243429 PSP 476.8 KB None None documents None 1740164253938735243429 /docs/en/application-note/AN14567.pdf 476836 /docs/en/application-note/AN14567.pdf AN14567 documents N N Y 2025-02-21 How to implement USB microphone on MCX Series MCUs https://docs.nxp.com/bundle/AN14567/page/topics/introduction.html /docs/en/application-note/AN14567.pdf Application Note N 645036621402383989 /bundle/AN14567/page/topics/introduction.html /docs/en/application-note/AN14567.pdf 2025-02-21 476.8 KB pdf N en Feb 19, 2025 645036621402383989 Application Note Y N How to implement USB microphone on MCX Series MCUs 11 1.0 Y English https://docs.nxp.com/bundle/AN14565/page/topics/introduction.html This application note describes implementation of USB to I2C bridge function on MCXN236 microcontroller. 1738099759233711791606 PSP 1.1 MB None None documents None 1738099759233711791606 /docs/en/application-note/AN14565.pdf 1072652 /docs/en/application-note/AN14565.pdf AN14565 documents N N Y 2025-01-28 Implementation of USB to I2C Demo on MCXN236 https://docs.nxp.com/bundle/AN14565/page/topics/introduction.html /docs/en/application-note/AN14565.pdf Application Note N 645036621402383989 /bundle/AN14565/page/topics/introduction.html /docs/en/application-note/AN14565.pdf 2025-01-29 1.1 MB pdf N en Jan 30, 2025 645036621402383989 Application Note Y N Implementation of USB to I2C Demo on MCXN236 12 1.0 Y English https://docs.nxp.com/bundle/AN14546/page/topics/introduction.html This application note describes how to implement a bidirectional USB audio host on the MCX N23x and how to test this USB audio host. 1738102863901712480079 PSP 815.8 KB None None documents None 1738102863901712480079 /docs/en/application-note/AN14546.pdf 815776 /docs/en/application-note/AN14546.pdf AN14546 documents N N Y 2025-01-28 Bidirectional USB Audio Host on MCX N23x https://docs.nxp.com/bundle/AN14546/page/topics/introduction.html /docs/en/application-note/AN14546.pdf Application Note N 645036621402383989 /bundle/AN14546/page/topics/introduction.html /docs/en/application-note/AN14546.pdf 2025-01-28 815.8 KB pdf N en Jan 23, 2025 645036621402383989 Application Note Y N Bidirectional USB Audio Host on MCX N23x 13 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method. 1737585297709713290287 PSP 275.2 KB Registration without Disclaimer None documents Basic 1737585297709713290287 /secured/assets/documents/en/application-note/AN14544.pdf 275222 /secured/assets/documents/en/application-note/AN14544.pdf AN14544 documents Y N Y 2025-01-22 EdgeLock 2GO Services for MPU and MCU https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14544.pdf Application Note N 645036621402383989 /bundle/AN14544/page/topics/introduction.html /webapp/Download?colCode=AN14544 2025-01-28 275.2 KB pdf Y en Jan 22, 2025 645036621402383989 Application Note Y N EdgeLock 2GO Services for MPU and MCU 14 1.0 Y English https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html This application note introduces how to set low-cost DAC using the PWM output. 1734373361041723601411 PSP 533.4 KB None None documents None 1734373361041723601411 /docs/en/application-note/AN14520.pdf 533373 /docs/en/application-note/AN14520.pdf AN14520 documents N N Y 2024-12-16 General MCU PWM DAC Application https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html /docs/en/application-note/AN14520.pdf Application Note N 645036621402383989 /bundle/AN14520/page/topics/introduction.html /docs/en/application-note/AN14520.pdf 2025-03-13 533.4 KB pdf N en Dec 12, 2024 645036621402383989 Application Note Y N General MCU PWM DAC Application 15 1.0 Y Chinese 本文介绍了如何在MCX N236微控制器上实现USB转I3C的桥接功能。 1726861229516719764437zh PSP 2.0 MB None None documents None 1726861229516719764437 /docs/zh/application-note/AN14434.pdf 2008176 /docs/zh/application-note/AN14434.pdf AN14434 documents N N 2024-09-20 How to Implement MCX N236 USB to I3C Demo /docs/zh/application-note/AN14434.pdf /docs/zh/application-note/AN14434.pdf Application Note N 645036621402383989 /bundle/AN14434/page/topics/introduction.html 2025-01-09 zh Sep 19, 2024 645036621402383989 Application Note Y N 如何在MCX N236上实现USB转I3C的演示方案 1.0 Y English https://docs.nxp.com/bundle/AN14434/page/topics/introduction.html This application note describes how to implement USB to I3C bridge function on MCX N236 microcontroller. 1726861229516719764437 PSP 2.0 MB None None documents None 1726861229516719764437 /docs/en/application-note/AN14434.pdf 2008176 /docs/zh/application-note/AN14434.pdf /docs/en/application-note/AN14434.pdf AN14434 documents N N Y 2024-09-20 How to Implement MCX N236 USB to I3C Demo https://docs.nxp.com/bundle/AN14434/page/topics/introduction.html /docs/en/application-note/AN14434.pdf Application Note N 645036621402383989 /bundle/AN14434/page/topics/introduction.html /docs/en/application-note/AN14434.pdf 2025-01-09 2.0 MB pdf N en Sep 19, 2024 645036621402383989 Application Note Y N How to Implement MCX N236 USB to I3C Demo 16 2 Chinese 本应用笔记介绍了如何使用MCX系列的闪存重映射功能。 1706020841105719188354zh PSP 527.1 KB Registration without Disclaimer None documents Extended 1706020841105719188354 /secured/assets/documents/zh/application-note/AN14145.pdf 527069 /secured/assets/documents/zh/application-note/AN14145.pdf AN14145 documents Y N 2024-01-23 Flash Memory Swap Feature on MCX N Series /secured/assets/documents/zh/application-note/AN14145.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14145&docLang=zh Application Note N 645036621402383989 2024-10-22 zh Mar 25, 2024 645036621402383989 Application Note Y N MCX N系列的闪存交换功能 3 English This application note describes how to use the flash remap feature of MCX series. 1706020841105719188354 PSP 527.1 KB Registration without Disclaimer None documents Extended 1706020841105719188354 /secured/assets/documents/en/application-note/AN14145.pdf 527069 /secured/assets/documents/en/application-note/AN14145.pdf AN14145 documents Y N 2024-01-23 Flash Memory Swap Feature on MCX N Series /webapp/Download?colCode=AN14145 /secured/assets/documents/en/application-note/AN14145.pdf Application Note N 645036621402383989 2024-10-22 pdf Y en Jul 23, 2024 645036621402383989 Application Note Y N Flash Memory Swap Feature on MCX N Series 17 1.0 English This application note describes the implementation of Field Oriented Control (FOC) application for a 3-phase Permanent Magnet Synchronous Motor (PMSM) on NXP MCX MCUs, including the N and A series. 1716314336819739794359 PSP 3.5 MB Registration without Disclaimer None documents Basic 1716314336819739794359 /secured/assets/documents/en/application-note/AN14305.pdf 3542263 /secured/assets/documents/en/application-note/AN14305.pdf AN14305 documents Y N 2024-05-21 Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers /webapp/Download?colCode=AN14305 /secured/assets/documents/en/application-note/AN14305.pdf Application Note N 645036621402383989 2024-05-21 pdf Y en May 17, 2024 645036621402383989 Application Note Y N Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers 18 2 Y Chinese 本应用笔记介绍了针对MCX N系列MCU的按键扫描解决方案。 1706033585906706380224zh PSP 2.2 MB None None documents None 1706033585906706380224 /docs/zh/application-note/AN14184.pdf 2239780 /docs/zh/application-note/AN14184.pdf AN14184 documents N N 2024-01-23 Using SmartDMA for Keyscan on MCX N Series MCU /docs/zh/application-note/AN14184.pdf /docs/zh/application-note/AN14184.pdf Application Note N 645036621402383989 /bundle/AN14184/page/topics/introduction.html 2024-07-08 zh May 15, 2024 645036621402383989 Application Note Y N 在MCX N系列MCU上使用SmartDMA进行按键扫描 2 Y English https://docs.nxp.com/bundle/AN14184/page/topics/introduction.html AN14184SW.zip /docs/en/application-note-software/AN14184SW.zip /docs/en/application-note-software/AN14184SW.zip This application note introduces Keyscan solution for MCX N series MCU. 1706033585906706380224 PSP 2.2 MB None None documents None 1706033585906706380224 /docs/en/application-note/AN14184.pdf 2239780 /docs/zh/application-note/AN14184.pdf /docs/en/application-note/AN14184.pdf AN14184 documents N N Y 2024-01-23 Using SmartDMA for Keyscan on MCX N Series MCU https://docs.nxp.com/bundle/AN14184/page/topics/introduction.html /docs/en/application-note/AN14184.pdf Application Note N 645036621402383989 /bundle/AN14184/page/topics/introduction.html /docs/en/application-note/AN14184.pdf 2024-07-08 2.2 MB pdf N en May 15, 2024 645036621402383989 Application Note Y N Using SmartDMA for Keyscan on MCX N Series MCU 19 1.0 Y English https://docs.nxp.com/bundle/AN14317/page/topics/introduction.html AN14317SW.zip /docs/en/application-note-software/AN14317SW.zip /docs/en/application-note-software/AN14317SW.zip This application note introduces the power domains, power modes, low power entry, wake-up, and low power and wake-up optimization of MCXN23x. It also provides a demo to reproduce the typical power consumption and wake-up time data in the data sheet. 1716314337383727922597 PSP 1.5 MB None None documents None 1716314337383727922597 /docs/en/application-note/AN14317.pdf 1502787 /docs/en/application-note/AN14317.pdf AN14317 documents N N Y 2024-05-21 Low power implementation on MCXN236 https://docs.nxp.com/bundle/AN14317/page/topics/introduction.html /docs/en/application-note/AN14317.pdf Application Note N 645036621402383989 /bundle/AN14317/page/topics/introduction.html /docs/en/application-note/AN14317.pdf 2024-05-21 1.5 MB pdf N en May 14, 2024 645036621402383989 Application Note Y N Low power implementation on MCXN236 20 1 Y Chinese 本应用笔记介绍了MCXN947和MCXN236上的摄像头并行接口解决方案,包括摄像头接口、特性、API例程和演示等的介绍。 1706551249082714702103zh PSP 1.9 MB None None documents None 1706551249082714702103 /docs/zh/application-note/AN14191.pdf 1915801 /docs/zh/application-note/AN14191.pdf AN14191 documents N N 2024-01-29 How to Use SmartDMA to Implement Camera Interface in MCXN MCU /docs/zh/application-note/AN14191.pdf /docs/zh/application-note/AN14191.pdf Application Note N 645036621402383989 /bundle/AN14191/page/topics/introduction.html 2024-12-13 zh Jan 20, 2024 645036621402383989 Application Note Y N 如何在MCXN MCU上用SmartDMA实现摄像头接口 1.1 Y English https://docs.nxp.com/bundle/AN14191/page/topics/introduction.html AN14191SW.zip /docs/en/application-note-software/AN14191SW.zip /docs/en/application-note-software/AN14191SW.zip This application note describes the parallel interface for the camera solution in MCXN947 andMCXN236. It includes the introduction of camera interface, features, API routines, and demo. 1706551249082714702103 PSP 1.9 MB None None documents None 1706551249082714702103 /docs/en/application-note/AN14191.pdf 1915801 /docs/zh/application-note/AN14191.pdf /docs/en/application-note/AN14191.pdf AN14191 documents N N Y 2024-01-29 How to Use SmartDMA to Implement Camera Interface in MCXN MCU https://docs.nxp.com/bundle/AN14191/page/topics/introduction.html /docs/en/application-note/AN14191.pdf Application Note N 645036621402383989 /bundle/AN14191/page/topics/introduction.html /docs/en/application-note/AN14191.pdf 2024-12-13 1.9 MB pdf N en May 7, 2024 645036621402383989 Application Note Y N How to Use SmartDMA to Implement Camera Interface in MCXN MCU 21 2 Y Chinese 本应用笔记介绍了SmartDMA在图形处理上的应用。 1706032688187702569771zh PSP 3.2 MB None None documents None 1706032688187702569771 /docs/zh/application-note/AN14172.pdf 3187858 /docs/zh/application-note/AN14172.pdf AN14172 documents N N 2024-01-23 Using SmartDMA for Graphic on MCX N Series MCU /docs/zh/application-note/AN14172.pdf /docs/zh/application-note/AN14172.pdf Application Note N 645036621402383989 /bundle/AN14172/page/topics/introduction.html 2025-01-30 zh May 6, 2024 645036621402383989 Application Note Y N 在MCX N系列MCU上使用SmartDMA进行图形处理 2 Y English https://docs.nxp.com/bundle/AN14172/page/topics/introduction.html This application note introduces the application of SmartDMA on the graphic. 1706032688187702569771 PSP 3.2 MB None None documents None 1706032688187702569771 /docs/en/application-note/AN14172.pdf 3187858 /docs/zh/application-note/AN14172.pdf /docs/en/application-note/AN14172.pdf AN14172 documents N N Y 2024-01-23 Using SmartDMA for Graphic on MCX N Series MCU https://docs.nxp.com/bundle/AN14172/page/topics/introduction.html /docs/en/application-note/AN14172.pdf Application Note N 645036621402383989 /bundle/AN14172/page/topics/introduction.html /docs/en/application-note/AN14172.pdf 2025-01-30 3.2 MB pdf N en May 6, 2024 645036621402383989 Application Note Y N Using SmartDMA for Graphic on MCX N Series MCU 22 1 Y English https://docs.nxp.com/bundle/AN14179/page/topics/introduction.html This application note describes the differences between MCXNx4x and MCXN23x and guides customers on how to quickly migrate applications from the MCXNx4x platform to the MCXN23x platform. 1715786898220729300027 PSP 791.6 KB None None documents None 1715786898220729300027 /docs/en/application-note/AN14179.pdf 791633 /docs/en/application-note/AN14179.pdf AN14179 documents N N Y 2024-05-06 Migration Guide from MCXNx4x to MCXN23x https://docs.nxp.com/bundle/AN14179/page/topics/introduction.html /docs/en/application-note/AN14179.pdf Application Note N 645036621402383989 /bundle/AN14179/page/topics/introduction.html /docs/en/application-note/AN14179.pdf 2024-05-15 791.6 KB pdf N en May 6, 2024 645036621402383989 Application Note D N Migration Guide from MCXNx4x to MCXN23x 23 1.0 Y Chinese 本文档描述了如何在MCX N系列芯片上使用FlexPWM模块,介绍了几种操作模式及其相应的实现方法,为不同的应用提供参考。 1715623596570698923698zh PSP 4.2 MB None None documents None 1715623596570698923698 /docs/zh/application-note/AN14196.pdf 4244501 /docs/zh/application-note/AN14196.pdf AN14196 documents N N 2024-05-13 Flex Pulse Width Modulator (FlexPWM) usage on MCX N Series /docs/zh/application-note/AN14196.pdf /docs/zh/application-note/AN14196.pdf Application Note N 645036621402383989 /bundle/AN14196/page/topics/introduction.html 2025-02-08 zh May 2, 2024 645036621402383989 Application Note Y N 灵活脉冲宽度调制器(FlexPWM)在MCX N系列上的使用 1.0 Y English https://docs.nxp.com/bundle/AN14196/page/topics/introduction.html AN14196SW.zip /docs/en/application-note-software/AN14196SW.zip /docs/en/application-note-software/AN14196SW.zip Document Description This document describes how to use the FlexPWM module on the MCX N series. This document introduces several operation modes, including the corresponding implementation, to provide a reference for different applications. 1715623596570698923698 PSP 4.2 MB None None documents None 1715623596570698923698 /docs/en/application-note/AN14196.pdf 4244501 /docs/zh/application-note/AN14196.pdf /docs/en/application-note/AN14196.pdf AN14196 documents N N Y 2024-05-13 Flex Pulse Width Modulator (FlexPWM) usage on MCX N Series https://docs.nxp.com/bundle/AN14196/page/topics/introduction.html /docs/en/application-note/AN14196.pdf Application Note N 645036621402383989 /bundle/AN14196/page/topics/introduction.html /docs/en/application-note/AN14196.pdf 2025-02-08 4.2 MB pdf N en May 2, 2024 645036621402383989 Application Note Y N Flex Pulse Width Modulator (FlexPWM) usage on MCX N Series 24 1.0 Chinese This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902zh PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/zh/application-note/AN14254.pdf 467673 /secured/assets/documents/zh/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/zh/application-note/AN14254.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14254&docLang=zh Application Note N 645036621402383989 2024-10-22 zh Apr 4, 2024 645036621402383989 Application Note Y N 使用QDC/ENC/Quad Timer等外设计算正交编码器的角度和速度 1.0 English This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902 PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 467673 /secured/assets/documents/en/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /webapp/Download?colCode=AN14254 /secured/assets/documents/en/application-note/AN14254.pdf Application Note N 645036621402383989 2024-10-22 pdf Y en Apr 4, 2024 645036621402383989 Application Note Y N Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder 25 2 Chinese This application describe how to use auto-trim feature on MCX N series. 1706033384428706960871zh PSP 837.9 KB Registration without Disclaimer None documents Extended 1706033384428706960871 /secured/assets/documents/zh/application-note/AN14167.pdf 837885 /secured/assets/documents/zh/application-note/AN14167.pdf AN14167 documents Y N 2024-01-23 Internal Reference Clock (IRC) Trim Feature on MCX N Series /secured/assets/documents/zh/application-note/AN14167.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14167&docLang=zh Application Note N 645036621402383989 2024-07-08 zh Mar 25, 2024 645036621402383989 Application Note Y N MCX N系列上的内部参考时钟(IRC)调校功能 2 English This application describe how to use auto-trim feature on MCX N series. 1706033384428706960871 PSP 837.9 KB Registration without Disclaimer None documents Extended 1706033384428706960871 /secured/assets/documents/en/application-note/AN14167.pdf 837885 /secured/assets/documents/en/application-note/AN14167.pdf AN14167 documents Y N 2024-01-23 Internal Reference Clock (IRC) Trim Feature on MCX N Series /webapp/Download?colCode=AN14167 /secured/assets/documents/en/application-note/AN14167.pdf Application Note N 645036621402383989 2024-07-08 pdf Y en Mar 25, 2024 645036621402383989 Application Note Y N Internal Reference Clock (IRC) Trim Feature on MCX N Series 26 1 Y English https://docs.nxp.com/bundle/AN14273/page/topics/introduction.html This document describes the estimated product Power-on Hours (PoH) for the MCX N23x (devices) based on the criteria used in the qualification process. 1711041139549724395885 PSP 180.5 KB None None documents None 1711041139549724395885 /docs/en/application-note/AN14273.pdf 180516 /docs/en/application-note/AN14273.pdf AN14273 documents N N Y 2024-03-21 MCX N23x Estimated Power-on Hours https://docs.nxp.com/bundle/AN14273/page/topics/introduction.html /docs/en/application-note/AN14273.pdf Application Note N 645036621402383989 /bundle/AN14273/page/topics/introduction.html /docs/en/application-note/AN14273.pdf 2024-05-21 180.5 KB pdf N en Mar 20, 2024 645036621402383989 Application Note Y N MCX N23x Estimated Power-on Hours 27 1 Y Chinese 本应用笔记旨在提供一个对片上DCDC模块的更好的解读。 1706544122136693355173zh PSP 1.2 MB None None documents None 1706544122136693355173 /docs/zh/application-note/AN14185.pdf 1207780 /docs/zh/application-note/AN14185.pdf AN14185 documents N N 2024-01-29 DCDC Usage on MCXNx4x/Nx3x /docs/zh/application-note/AN14185.pdf /docs/zh/application-note/AN14185.pdf Application Note N 645036621402383989 /bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html 2024-07-08 zh Jan 29, 2024 645036621402383989 Application Note Y N MCXNx4x/Nx3x上的DCDC转换器的使用 1 Y English https://docs.nxp.com/bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html This application note is designed to provide a better understanding of the on-chip DCDC module. 1706544122136693355173 PSP 1.2 MB None None documents None 1706544122136693355173 /docs/en/application-note/AN14185.pdf 1207780 /docs/zh/application-note/AN14185.pdf /docs/en/application-note/AN14185.pdf AN14185 documents N N Y 2024-01-29 DCDC Usage on MCXNx4x/Nx3x https://docs.nxp.com/bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html /docs/en/application-note/AN14185.pdf Application Note N 645036621402383989 /bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html /docs/en/application-note/AN14185.pdf 2024-07-08 1.2 MB pdf N en Jan 29, 2024 645036621402383989 Application Note Y N DCDC Usage on MCXNx4x/Nx3x 28 1.0 Y Chinese 1706548334634722676895zh PSP 610.5 KB None None documents None 1706548334634722676895 /docs/zh/application-note/AN14175.pdf 610522 /docs/zh/application-note/AN14175.pdf AN14175 documents N N 2024-01-29 Using FlexIO to Emulate Quad SPI /docs/zh/application-note/AN14175.pdf /docs/zh/application-note/AN14175.pdf Application Note N 645036621402383989 /bundle/AN14175/page/topics/introduction.html 2024-08-16 zh Jan 20, 2024 645036621402383989 Application Note Y N 使用FlexIO模拟Quad SPI主设备 1.0 Y English https://docs.nxp.com/bundle/AN14175/page/topics/introduction.html AN14175SW.zip /docs/en/application-note-software/AN14175SW.zip /docs/en/application-note-software/AN14175SW.zip 1706548334634722676895 PSP 610.5 KB None None documents None 1706548334634722676895 /docs/en/application-note/AN14175.pdf 610522 /docs/zh/application-note/AN14175.pdf /docs/en/application-note/AN14175.pdf AN14175 documents N N Y 2024-01-29 Using FlexIO to Emulate Quad SPI https://docs.nxp.com/bundle/AN14175/page/topics/introduction.html /docs/en/application-note/AN14175.pdf Application Note N 645036621402383989 /bundle/AN14175/page/topics/introduction.html /docs/en/application-note/AN14175.pdf 2024-08-16 610.5 KB pdf N en Jan 20, 2024 645036621402383989 Application Note Y N Using FlexIO to Emulate Quad SPI 29 1 Chinese This application note discusses how to implement CANopen bootloader. 1706021998228735292182zh PSP 130.1 KB Registration without Disclaimer None documents Extended 1706021998228735292182 /secured/assets/documents/zh/application-note/AN14146.pdf 130132 /secured/assets/documents/zh/application-note/AN14146.pdf AN14146 documents Y N 2024-01-23 CANopen Bootloader on MCX N Series /secured/assets/documents/zh/application-note/AN14146.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14146&docLang=zh Application Note N 645036621402383989 2024-07-08 zh Jan 20, 2024 645036621402383989 Application Note Y N MCX N系列上的CANopen引导加载程序 1 English This application note discusses how to implement CANopen bootloader. 1706021998228735292182 PSP 130.1 KB Registration without Disclaimer None documents Extended 1706021998228735292182 /secured/assets/documents/en/application-note/AN14146.pdf 130132 /secured/assets/documents/en/application-note/AN14146.pdf AN14146 documents Y N 2024-01-23 CANopen Bootloader on MCX N Series /webapp/Download?colCode=AN14146 /secured/assets/documents/en/application-note/AN14146.pdf Application Note N 645036621402383989 2024-07-08 pdf Y en Jan 20, 2024 645036621402383989 Application Note Y N CANopen Bootloader on MCX N Series User Manual User Manual 1 30 3.0 Y English https://www.nxp.com/webapp/Download?colCode=UM12041&isHTMLorPDF=HTML The NXP FRDM-MCXN236 board is a low-cost design and evaluation board based on MCXN236 device. This document describes the hardware for the FRDM-MCXN236 board. 1716398413687713108144 PSP 3.1 MB Registration without Disclaimer None documents Extended 1716398413687713108144 /secured/assets/documents/en/user-manual/UM12041.pdf 3122716 /secured/assets/documents/en/user-manual/UM12041.pdf UM12041 documents Y N Y 2024-05-22 FRDM-MCXN236 Board User Manual https://www.nxp.com/webapp/Download?colCode=UM12041&isHTMLorPDF=HTML /secured/assets/documents/en/user-manual/UM12041.pdf User Manual N 309919593431037931 /bundle/UM12041/page/topics/Evk_overview.html /webapp/Download?colCode=UM12041 2025-01-27 3.1 MB pdf Y en Aug 16, 2024 309919593431037931 User Manual Y N FRDM-MCXN236 Board User Manual Application Note Software Application Note Software 6 31 2.0 English This application note explains and provides a demo on how to implement DICE on MCX Nx4x devices 1741894433818721335260 PSP 6.7 MB Registration With Click-Thru Software Licensing Agreement 1537284352211744147365 documents Extended 1741894433818721335260 /secured/assets/documents/en/application-note-software/AN14407SW.zip 6657659 /secured/assets/documents/en/application-note-software/AN14407SW.zip AN14407SW documents Y N 2025-03-13 Application Note Software for AN14407 /webapp/Download?colCode=AN14407SW&appType=license /secured/assets/documents/en/application-note-software/AN14407SW.zip Application Note Software N 789425793691620447 2025-03-19 zip Y en Mar 10, 2025 new 789425793691620447 Application Note Software Y N Application Note Software for AN14407 32 2 English This application note introduces Keyscan solution for MCX N series MCU 1706110385353716069266 PSP 1.5 MB None None documents None 1706110385353716069266 /docs/en/application-note-software/AN14184SW.zip 1533158 /docs/en/application-note-software/AN14184SW.zip AN14184SW documents N N 2024-01-24 Application Note Software for AN14184 /docs/en/application-note-software/AN14184SW.zip /docs/en/application-note-software/AN14184SW.zip Application Note Software N 789425793691620447 2024-05-22 zip N en May 15, 2024 789425793691620447 Application Note Software Y N Application Note Software for AN14184 33 1.0 English This application note introduces the power domains, power modes, low power entry, wake-up, and low power and wake-up optimization of MCXN23x. It also provides a demo to reproduce the typical power consumption and wake-up time data in the data sheet. 1716315225318714906530 PSP 1.3 MB None None documents None 1716315225318714906530 /docs/en/application-note-software/AN14317SW.zip 1304295 /docs/en/application-note-software/AN14317SW.zip AN14317SW documents N N 2024-05-21 Application Note Software for AN14317 /docs/en/application-note-software/AN14317SW.zip /docs/en/application-note-software/AN14317SW.zip Application Note Software N 789425793691620447 2024-05-21 zip N en May 14, 2024 789425793691620447 Application Note Software Y N Application Note Software for AN14317 34 2 English This application software describes the parallel interface for the camera solution in MCXN947. It includes the introduction of camera interface, features, API routines and demo. 1708709367646724740792 PSP 1.0 MB None None documents None 1708709367646724740792 /docs/en/application-note-software/AN14191SW.zip 1006216 /docs/en/application-note-software/AN14191SW.zip AN14191SW documents N N 2024-02-23 Application Note Software for AN14191 /docs/en/application-note-software/AN14191SW.zip /docs/en/application-note-software/AN14191SW.zip Application Note Software N 789425793691620447 2024-05-13 zip N en May 7, 2024 789425793691620447 Application Note Software Y N Application Note Software for AN14191 35 0 English 1715708725366699866834 PSP 1.4 MB None None documents None 1715708725366699866834 /docs/en/application-note-software/AN14196SW.zip 1409860 /docs/en/application-note-software/AN14196SW.zip AN14196SW documents N N 2024-05-14 Application note software for AN14196 /docs/en/application-note-software/AN14196SW.zip /docs/en/application-note-software/AN14196SW.zip Application Note Software N 789425793691620447 2024-05-14 zip N en May 2, 2024 789425793691620447 Application Note Software Y N Application note software for AN14196 36 1 English This application note describes the implementation of Flex IO peripheral as a simplex Quad SPI master for LCD driver on MCX-N947-EVK or i.MX RT595-EVK hardware platforms. 1707413570960733588505 PSP 1.5 MB None None documents None 1707413570960733588505 /docs/en/application-note-software/AN14175SW.zip 1529403 /docs/en/application-note-software/AN14175SW.zip AN14175SW documents N N 2024-02-08 Application Note Software for AN14175 /docs/en/application-note-software/AN14175SW.zip /docs/en/application-note-software/AN14175SW.zip Application Note Software N 789425793691620447 2024-04-24 zip N en Jan 20, 2024 789425793691620447 Application Note Software Y N Application Note Software for AN14175 Errata Errata 1 37 1.0 English This is the Errata report for MCX N23x series MCU. 1716829656734686730554 PSP 185.5 KB None None documents None 1716829656734686730554 /docs/en/errata/MCXN23x_0P21KE.pdf 185461 /docs/en/errata/MCXN23x_0P21KE.pdf MCXN23x_0P21KE documents N N 2024-05-27 MCXN23x_0P21K /docs/en/errata/MCXN23x_0P21KE.pdf /docs/en/errata/MCXN23x_0P21KE.pdf Errata N 155452329886410597 2024-05-27 pdf N en May 27, 2024 155452329886410597 Errata Y N MCXN23x_0P21K Fact Sheet Fact Sheet 1 38 0 Chinese 高集成度、低功耗的MCU,具有智能外设和片上加速器,可以实现性 能和能耗的卓越平衡 1666718090130713980092zh PSP 3.5 MB None None documents None 1666718090130713980092 /docs/zh/fact-sheet/MCXNFS.pdf 3549803 /docs/zh/fact-sheet/MCXNFS.pdf MCXNFS documents N N 2022-10-25 MCX N Factsheet /docs/zh/fact-sheet/MCXNFS.pdf /docs/zh/fact-sheet/MCXNFS.pdf Fact Sheet N 736675474163315314 2024-05-21 zh Oct 25, 2022 736675474163315314 Fact Sheet Y N MCX N系列微控制器 0 Japanese パフォーマンスとエネルギー消費の究極のバランスを提供し、マルチタスク性能、オンチップ・アクセラレーター、先進的なセキュリティに優れ、高度に統合された低消費電力マイコン 1666718090130713980092ja PSP 3.5 MB None None documents None 1666718090130713980092 /docs/ja/fact-sheet/MCXNFS.pdf 3549803 /docs/ja/fact-sheet/MCXNFS.pdf MCXNFS documents N N 2022-10-25 MCX N Factsheet /docs/ja/fact-sheet/MCXNFS.pdf /docs/ja/fact-sheet/MCXNFS.pdf Fact Sheet N 736675474163315314 2024-05-21 ja Oct 3, 2024 736675474163315314 Fact Sheet Y N MCX N アドバンスド・シリーズ・マイクロコントローラ 3 English Highly integrated, low-power MCUs to provide the ultimate balance of performance and power consumption. MCX N highlights multi-tasking performance, on-chip accelerators and advanced security. 1666718090130713980092 PSP 3.5 MB None None documents None 1666718090130713980092 /docs/en/fact-sheet/MCXNFS.pdf 3549803 /docs/en/fact-sheet/MCXNFS.pdf MCXNFS documents N N 2022-10-25 MCX N Factsheet /docs/en/fact-sheet/MCXNFS.pdf /docs/en/fact-sheet/MCXNFS.pdf Fact Sheet N 736675474163315314 2024-05-21 pdf N en May 16, 2024 736675474163315314 Fact Sheet Y N MCX N Factsheet false 0 MCX-N23X downloads en true 1 Y PSP Y Y Application Note 27 2023-11-14 Mar 11, 2025 Application Note This application note demonstrates how to enable encryption/decryption on internal flash using the SPSDK command line tool. /secured/assets/documents/en/application-note/AN14087.pdf documents 2025-03-21 /webapp/Download?colCode=AN14087 645036621402383989 updated en Extended pdf N 286.4 KB AN14087 1699989847505720024286 /secured/assets/documents/en/application-note/AN14087.pdf 1699989847505720024286 PSP 3 Registration without Disclaimer English 286403 None 645036621402383989 Y Encryption and Decryption Enablement Using NPX Module on SPSDK Tool /secured/assets/documents/en/application-note/AN14087.pdf documents Application Note N Y 2.0 Y Encryption and Decryption Enablement Using NPX Module on SPSDK Tool N 2025-03-17 Mar 11, 2025 Application Note This document provides guidelines for performing IFR and fuse provisioning on the NXP MCX N series MCUs. /secured/assets/documents/en/application-note/AN14154.pdf documents 2025-03-19 /webapp/Download?colCode=AN14154 645036621402383989 new en Extended pdf N 387.4 KB AN14154 1742225754938721940978 /secured/assets/documents/en/application-note/AN14154.pdf 1742225754938721940978 PSP 4 Registration without Disclaimer English 387430 None 645036621402383989 Y Secure Provisioning Guidelines for MCX N Series MCUs /secured/assets/documents/en/application-note/AN14154.pdf documents Application Note N Y 2.0 Y Secure Provisioning Guidelines for MCX N Series MCUs N 2025-03-13 Mar 10, 2025 Application Note This application note explains and provides a demo on how to implement DICE on MCX Nx4x devices. /secured/assets/documents/en/application-note/AN14407.pdf documents 2025-03-14 /webapp/Download?colCode=AN14407 645036621402383989 new en Extended pdf N 872.4 KB AN14407 1741893750894700630918 /secured/assets/documents/en/application-note/AN14407.pdf 1741893750894700630918 PSP 5 Registration without Disclaimer English 872361 None 645036621402383989 Y DICE attestation for MCX Nx4x devices /secured/assets/documents/en/application-note/AN14407.pdf documents Application Note N Y 2.0 Y DICE attestation for MCX Nx4x devices N 2025-03-19 Mar 10, 2025 Application Note This application note describes the step-by-step process of boot recovery of the signed binary image from Flash Bank 1 IFR 0 of the MCX Nx4x device upon failure of the image execution from the program flash. /secured/assets/documents/en/application-note/AN14248.pdf documents 2025-03-19 /webapp/Download?colCode=AN14248 645036621402383989 new en Extended pdf N 6.0 MB AN14248 1742406058747699527324 /secured/assets/documents/en/application-note/AN14248.pdf 1742406058747699527324 PSP 6 Registration without Disclaimer English 5956705 None 645036621402383989 Y Recovery Boot from IFR0 for MCX Nx4x /secured/assets/documents/en/application-note/AN14248.pdf documents Application Note N Y 2.0 Y Recovery Boot from IFR0 for MCX Nx4x N 2025-03-14 Mar 6, 2025 Application Note This application note covers the steps to do secure boot using the Secure Provisioning Tool for MCX Nx4x. /secured/assets/documents/en/application-note/AN14148.pdf documents 2025-03-14 /webapp/Download?colCode=AN14148 645036621402383989 new en Extended pdf N 1.4 MB AN14148 1741978013023712389658 /secured/assets/documents/en/application-note/AN14148.pdf 1741978013023712389658 PSP 7 Registration without Disclaimer English 1370994 None 645036621402383989 Y Secure Boot on MCX Nx4x /secured/assets/documents/en/application-note/AN14148.pdf documents Application Note N Y 3.0 Y Secure Boot on MCX Nx4x N 2025-03-14 Mar 6, 2025 Application Note This document provides the MCX Nx4x Debug Authentication information. /secured/assets/documents/en/application-note/AN14162.pdf documents 2025-03-14 /webapp/Download?colCode=AN14162 645036621402383989 new en Extended pdf N 992.7 KB AN14162 1741977586867701027088 /secured/assets/documents/en/application-note/AN14162.pdf 1741977586867701027088 PSP 8 Registration without Disclaimer English 992693 None 645036621402383989 Y MCX Nx4x Debug Authentication /secured/assets/documents/en/application-note/AN14162.pdf documents Application Note N Y 3.0 Y MCX Nx4x Debug Authentication N 2023-11-14 Mar 4, 2025 Application Note This application note demonstrates the steps to enable encryption/decryption on the fly on internal memory using the Secure Provisioning GUI tool (SEC). /secured/assets/documents/en/application-note/AN14096.pdf documents 2025-03-13 /webapp/Download?colCode=AN14096 645036621402383989 updated en Extended pdf N 488.0 KB AN14096 1699988669385683728331 /secured/assets/documents/en/application-note/AN14096.pdf 1699988669385683728331 PSP 9 Registration without Disclaimer English 487987 None 645036621402383989 Y Encryption and Decryption Enablement Using NPX Module on SEC Tool /secured/assets/documents/en/application-note/AN14096.pdf documents Application Note N Y 3.0 Y Encryption and Decryption Enablement Using NPX Module on SEC Tool N 2025-02-21 /bundle/AN14567/page/topics/introduction.html Feb 19, 2025 Application Note This application note describes how to implement the USB microphone function on MCX series microcontrollers. In this application note, we use USB Audio Class 1.0 and USB Audio Class 2.0 for USB audio transfer class and an external digital microphone or generated data as data source. /docs/en/application-note/AN14567.pdf Y documents Y 2025-02-21 https://docs.nxp.com/bundle/AN14567/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14567.pdf pdf 476.8 KB N 476.8 KB AN14567 1740164253938735243429 /docs/en/application-note/AN14567.pdf https://docs.nxp.com/bundle/AN14567/page/topics/introduction.html 1740164253938735243429 PSP 10 None English 476836 None 645036621402383989 N How to implement USB microphone on MCX Series MCUs /docs/en/application-note/AN14567.pdf documents Application Note N Y 1 N How to implement USB microphone on MCX Series MCUs N 2025-01-28 /bundle/AN14565/page/topics/introduction.html Jan 30, 2025 Application Note This application note describes implementation of USB to I2C bridge function on MCXN236 microcontroller. /docs/en/application-note/AN14565.pdf Y documents Y 2025-01-29 https://docs.nxp.com/bundle/AN14565/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14565.pdf pdf 1.1 MB N 1.1 MB AN14565 1738099759233711791606 /docs/en/application-note/AN14565.pdf https://docs.nxp.com/bundle/AN14565/page/topics/introduction.html 1738099759233711791606 PSP 11 None English 1072652 None 645036621402383989 N Implementation of USB to I2C Demo on MCXN236 /docs/en/application-note/AN14565.pdf documents Application Note N Y 1.0 N Implementation of USB to I2C Demo on MCXN236 N 2025-01-28 /bundle/AN14546/page/topics/introduction.html Jan 23, 2025 Application Note This application note describes how to implement a bidirectional USB audio host on the MCX N23x and how to test this USB audio host. /docs/en/application-note/AN14546.pdf Y documents Y 2025-01-28 https://docs.nxp.com/bundle/AN14546/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14546.pdf pdf 815.8 KB N 815.8 KB AN14546 1738102863901712480079 /docs/en/application-note/AN14546.pdf https://docs.nxp.com/bundle/AN14546/page/topics/introduction.html 1738102863901712480079 PSP 12 None English 815776 None 645036621402383989 N Bidirectional USB Audio Host on MCX N23x /docs/en/application-note/AN14546.pdf documents Application Note N Y 1.0 N Bidirectional USB Audio Host on MCX N23x N 2025-01-22 /bundle/AN14544/page/topics/introduction.html Jan 22, 2025 Application Note This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method. /secured/assets/documents/en/application-note/AN14544.pdf Y documents Y 2025-01-28 https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML 645036621402383989 en Basic /webapp/Download?colCode=AN14544 pdf 275.2 KB N 275.2 KB AN14544 1737585297709713290287 /secured/assets/documents/en/application-note/AN14544.pdf https://www.nxp.com/webapp/Download?colCode=AN14544&isHTMLorPDF=HTML 1737585297709713290287 PSP 13 Registration without Disclaimer English 275222 None 645036621402383989 Y EdgeLock 2GO Services for MPU and MCU /secured/assets/documents/en/application-note/AN14544.pdf documents Application Note N Y 1.0 Y EdgeLock 2GO Services for MPU and MCU N 2024-12-16 /bundle/AN14520/page/topics/introduction.html Dec 12, 2024 Application Note This application note introduces how to set low-cost DAC using the PWM output. /docs/en/application-note/AN14520.pdf Y documents Y 2025-03-13 https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14520.pdf pdf 533.4 KB N 533.4 KB AN14520 1734373361041723601411 /docs/en/application-note/AN14520.pdf https://docs.nxp.com/bundle/AN14520/page/topics/introduction.html 1734373361041723601411 PSP 14 None English 533373 None 645036621402383989 N General MCU PWM DAC Application /docs/en/application-note/AN14520.pdf documents Application Note N Y 1.0 N General MCU PWM DAC Application N 2024-09-20 /bundle/AN14434/page/topics/introduction.html Sep 19, 2024 Application Note This application note describes how to implement USB to I3C bridge function on MCX N236 microcontroller. /docs/zh/application-note/AN14434.pdf /docs/en/application-note/AN14434.pdf Y documents Y 2025-01-09 https://docs.nxp.com/bundle/AN14434/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14434.pdf pdf 2.0 MB N 2.0 MB AN14434 1726861229516719764437 /docs/en/application-note/AN14434.pdf https://docs.nxp.com/bundle/AN14434/page/topics/introduction.html 1726861229516719764437 PSP 15 None English 2008176 None 645036621402383989 N How to Implement MCX N236 USB to I3C Demo /docs/en/application-note/AN14434.pdf documents Application Note N Y 1.0 N How to Implement MCX N236 USB to I3C Demo N 2024-01-23 Jul 23, 2024 Application Note This application note describes how to use the flash remap feature of MCX series. /secured/assets/documents/en/application-note/AN14145.pdf documents 2024-10-22 /webapp/Download?colCode=AN14145 645036621402383989 en Extended pdf N 527.1 KB AN14145 1706020841105719188354 /secured/assets/documents/en/application-note/AN14145.pdf 1706020841105719188354 PSP 16 Registration without Disclaimer English 527069 None 645036621402383989 Y Flash Memory Swap Feature on MCX N Series /secured/assets/documents/en/application-note/AN14145.pdf documents Application Note N Y 3 Y Flash Memory Swap Feature on MCX N Series N 2024-05-21 May 17, 2024 Application Note This application note describes the implementation of Field Oriented Control (FOC) application for a 3-phase Permanent Magnet Synchronous Motor (PMSM) on NXP MCX MCUs, including the N and A series. /secured/assets/documents/en/application-note/AN14305.pdf documents 2024-05-21 /webapp/Download?colCode=AN14305 645036621402383989 en Basic pdf N 3.5 MB AN14305 1716314336819739794359 /secured/assets/documents/en/application-note/AN14305.pdf 1716314336819739794359 PSP 17 Registration without Disclaimer English 3542263 None 645036621402383989 Y Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers /secured/assets/documents/en/application-note/AN14305.pdf documents Application Note N Y 1.0 Y Permanent Magnet Synchronous Motor Field Oriented Control using MCX Microcontrollers N 2024-01-23 /bundle/AN14184/page/topics/introduction.html May 15, 2024 Application Note This application note introduces Keyscan solution for MCX N series MCU. /docs/zh/application-note/AN14184.pdf /docs/en/application-note/AN14184.pdf Y documents Y 2024-07-08 https://docs.nxp.com/bundle/AN14184/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14184.pdf pdf 2.2 MB N 2.2 MB AN14184 1706033585906706380224 /docs/en/application-note/AN14184.pdf https://docs.nxp.com/bundle/AN14184/page/topics/introduction.html 1706033585906706380224 PSP 18 None English 2239780 None 645036621402383989 N Using SmartDMA for Keyscan on MCX N Series MCU /docs/en/application-note/AN14184.pdf documents Application Note N Y 2 N Using SmartDMA for Keyscan on MCX N Series MCU N 2024-05-21 /bundle/AN14317/page/topics/introduction.html May 14, 2024 Application Note This application note introduces the power domains, power modes, low power entry, wake-up, and low power and wake-up optimization of MCXN23x. It also provides a demo to reproduce the typical power consumption and wake-up time data in the data sheet. /docs/en/application-note/AN14317.pdf Y documents Y 2024-05-21 https://docs.nxp.com/bundle/AN14317/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14317.pdf pdf 1.5 MB N 1.5 MB AN14317 1716314337383727922597 /docs/en/application-note/AN14317.pdf https://docs.nxp.com/bundle/AN14317/page/topics/introduction.html 1716314337383727922597 PSP 19 None English 1502787 None 645036621402383989 N Low power implementation on MCXN236 /docs/en/application-note/AN14317.pdf documents Application Note N Y 1.0 N Low power implementation on MCXN236 N 2024-01-29 /bundle/AN14191/page/topics/introduction.html May 7, 2024 Application Note This application note describes the parallel interface for the camera solution in MCXN947 andMCXN236. It includes the introduction of camera interface, features, API routines, and demo. /docs/zh/application-note/AN14191.pdf /docs/en/application-note/AN14191.pdf Y documents Y 2024-12-13 https://docs.nxp.com/bundle/AN14191/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14191.pdf pdf 1.9 MB N 1.9 MB AN14191 1706551249082714702103 /docs/en/application-note/AN14191.pdf https://docs.nxp.com/bundle/AN14191/page/topics/introduction.html 1706551249082714702103 PSP 20 None English 1915801 None 645036621402383989 N How to Use SmartDMA to Implement Camera Interface in MCXN MCU /docs/en/application-note/AN14191.pdf documents Application Note N Y 1.1 N How to Use SmartDMA to Implement Camera Interface in MCXN MCU N 2024-01-23 /bundle/AN14172/page/topics/introduction.html May 6, 2024 Application Note This application note introduces the application of SmartDMA on the graphic. /docs/zh/application-note/AN14172.pdf /docs/en/application-note/AN14172.pdf Y documents Y 2025-01-30 https://docs.nxp.com/bundle/AN14172/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14172.pdf pdf 3.2 MB N 3.2 MB AN14172 1706032688187702569771 /docs/en/application-note/AN14172.pdf https://docs.nxp.com/bundle/AN14172/page/topics/introduction.html 1706032688187702569771 PSP 21 None English 3187858 None 645036621402383989 N Using SmartDMA for Graphic on MCX N Series MCU /docs/en/application-note/AN14172.pdf documents Application Note N Y 2 N Using SmartDMA for Graphic on MCX N Series MCU N 2024-05-06 /bundle/AN14179/page/topics/introduction.html May 6, 2024 Application Note This application note describes the differences between MCXNx4x and MCXN23x and guides customers on how to quickly migrate applications from the MCXNx4x platform to the MCXN23x platform. /docs/en/application-note/AN14179.pdf Y documents Y 2024-05-15 https://docs.nxp.com/bundle/AN14179/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14179.pdf pdf 791.6 KB N 791.6 KB AN14179 1715786898220729300027 /docs/en/application-note/AN14179.pdf https://docs.nxp.com/bundle/AN14179/page/topics/introduction.html 1715786898220729300027 PSP 22 None English 791633 None 645036621402383989 N Migration Guide from MCXNx4x to MCXN23x /docs/en/application-note/AN14179.pdf documents Application Note N D 1 N Migration Guide from MCXNx4x to MCXN23x N 2024-05-13 /bundle/AN14196/page/topics/introduction.html May 2, 2024 Application Note Document Description This document describes how to use the FlexPWM module on the MCX N series. This document introduces several operation modes, including the corresponding implementation, to provide a reference for different applications. /docs/zh/application-note/AN14196.pdf /docs/en/application-note/AN14196.pdf Y documents Y 2025-02-08 https://docs.nxp.com/bundle/AN14196/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14196.pdf pdf 4.2 MB N 4.2 MB AN14196 1715623596570698923698 /docs/en/application-note/AN14196.pdf https://docs.nxp.com/bundle/AN14196/page/topics/introduction.html 1715623596570698923698 PSP 23 None English 4244501 None 645036621402383989 N Flex Pulse Width Modulator (FlexPWM) usage on MCX N Series /docs/en/application-note/AN14196.pdf documents Application Note N Y 1.0 N Flex Pulse Width Modulator (FlexPWM) usage on MCX N Series N 2024-04-04 Apr 4, 2024 Application Note This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. /secured/assets/documents/en/application-note/AN14254.pdf documents 2024-10-22 /webapp/Download?colCode=AN14254 645036621402383989 en Basic pdf N 467.7 KB AN14254 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 1712269132119706304902 PSP 24 Registration without Disclaimer English 467673 None 645036621402383989 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/en/application-note/AN14254.pdf documents Application Note N Y 1.0 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder N 2024-01-23 Mar 25, 2024 Application Note This application describe how to use auto-trim feature on MCX N series. /secured/assets/documents/en/application-note/AN14167.pdf documents 2024-07-08 /webapp/Download?colCode=AN14167 645036621402383989 en Extended pdf N 837.9 KB AN14167 1706033384428706960871 /secured/assets/documents/en/application-note/AN14167.pdf 1706033384428706960871 PSP 25 Registration without Disclaimer English 837885 None 645036621402383989 Y Internal Reference Clock (IRC) Trim Feature on MCX N Series /secured/assets/documents/en/application-note/AN14167.pdf documents Application Note N Y 2 Y Internal Reference Clock (IRC) Trim Feature on MCX N Series N 2024-03-21 /bundle/AN14273/page/topics/introduction.html Mar 20, 2024 Application Note This document describes the estimated product Power-on Hours (PoH) for the MCX N23x (devices) based on the criteria used in the qualification process. /docs/en/application-note/AN14273.pdf Y documents Y 2024-05-21 https://docs.nxp.com/bundle/AN14273/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14273.pdf pdf 180.5 KB N 180.5 KB AN14273 1711041139549724395885 /docs/en/application-note/AN14273.pdf https://docs.nxp.com/bundle/AN14273/page/topics/introduction.html 1711041139549724395885 PSP 26 None English 180516 None 645036621402383989 N MCX N23x Estimated Power-on Hours /docs/en/application-note/AN14273.pdf documents Application Note N Y 1 N MCX N23x Estimated Power-on Hours N 2024-01-29 /bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html Jan 29, 2024 Application Note This application note is designed to provide a better understanding of the on-chip DCDC module. /docs/zh/application-note/AN14185.pdf /docs/en/application-note/AN14185.pdf Y documents Y 2024-07-08 https://docs.nxp.com/bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html 645036621402383989 en None /docs/en/application-note/AN14185.pdf pdf 1.2 MB N 1.2 MB AN14185 1706544122136693355173 /docs/en/application-note/AN14185.pdf https://docs.nxp.com/bundle/AN14185/page/topics/mcxnx4xnx3x_dcdc_overview.html 1706544122136693355173 PSP 27 None English 1207780 None 645036621402383989 N DCDC Usage on MCXNx4x/Nx3x /docs/en/application-note/AN14185.pdf documents Application Note N Y 1 N DCDC Usage on MCXNx4x/Nx3x N 2024-01-29 /bundle/AN14175/page/topics/introduction.html Jan 20, 2024 Application Note /docs/zh/application-note/AN14175.pdf /docs/en/application-note/AN14175.pdf Y documents Y 2024-08-16 https://docs.nxp.com/bundle/AN14175/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14175.pdf pdf 610.5 KB N 610.5 KB AN14175 1706548334634722676895 /docs/en/application-note/AN14175.pdf https://docs.nxp.com/bundle/AN14175/page/topics/introduction.html 1706548334634722676895 PSP 28 None English 610522 None 645036621402383989 N Using FlexIO to Emulate Quad SPI /docs/en/application-note/AN14175.pdf documents Application Note N Y 1.0 N Using FlexIO to Emulate Quad SPI N 2024-01-23 Jan 20, 2024 Application Note This application note discusses how to implement CANopen bootloader. /secured/assets/documents/en/application-note/AN14146.pdf documents 2024-07-08 /webapp/Download?colCode=AN14146 645036621402383989 en Extended pdf N 130.1 KB AN14146 1706021998228735292182 /secured/assets/documents/en/application-note/AN14146.pdf 1706021998228735292182 PSP 29 Registration without Disclaimer English 130132 None 645036621402383989 Y CANopen Bootloader on MCX N Series /secured/assets/documents/en/application-note/AN14146.pdf documents Application Note N Y 1 Y CANopen Bootloader on MCX N Series N Application Note Software 6 2025-03-13 Mar 10, 2025 Application Note Software This application note explains and provides a demo on how to implement DICE on MCX Nx4x devices /secured/assets/documents/en/application-note-software/AN14407SW.zip documents 2025-03-19 /webapp/Download?colCode=AN14407SW&appType=license 789425793691620447 new en Extended zip N 6.7 MB AN14407SW 1741894433818721335260 /secured/assets/documents/en/application-note-software/AN14407SW.zip 1741894433818721335260 PSP 31 Registration With Click-Thru Software Licensing Agreement English 6657659 1537284352211744147365 789425793691620447 Y Application Note Software for AN14407 /secured/assets/documents/en/application-note-software/AN14407SW.zip documents Application Note Software N Y 2.0 Y Application Note Software for AN14407 N 2024-01-24 May 15, 2024 Application Note Software This application note introduces Keyscan solution for MCX N series MCU /docs/en/application-note-software/AN14184SW.zip documents 2024-05-22 /docs/en/application-note-software/AN14184SW.zip 789425793691620447 en None zip N 1.5 MB AN14184SW 1706110385353716069266 /docs/en/application-note-software/AN14184SW.zip 1706110385353716069266 PSP 32 None English 1533158 None 789425793691620447 N Application Note Software for AN14184 /docs/en/application-note-software/AN14184SW.zip documents Application Note Software N Y 2 N Application Note Software for AN14184 N 2024-05-21 May 14, 2024 Application Note Software This application note introduces the power domains, power modes, low power entry, wake-up, and low power and wake-up optimization of MCXN23x. It also provides a demo to reproduce the typical power consumption and wake-up time data in the data sheet. /docs/en/application-note-software/AN14317SW.zip documents 2024-05-21 /docs/en/application-note-software/AN14317SW.zip 789425793691620447 en None zip N 1.3 MB AN14317SW 1716315225318714906530 /docs/en/application-note-software/AN14317SW.zip 1716315225318714906530 PSP 33 None English 1304295 None 789425793691620447 N Application Note Software for AN14317 /docs/en/application-note-software/AN14317SW.zip documents Application Note Software N Y 1.0 N Application Note Software for AN14317 N 2024-02-23 May 7, 2024 Application Note Software This application software describes the parallel interface for the camera solution in MCXN947. It includes the introduction of camera interface, features, API routines and demo. /docs/en/application-note-software/AN14191SW.zip documents 2024-05-13 /docs/en/application-note-software/AN14191SW.zip 789425793691620447 en None zip N 1.0 MB AN14191SW 1708709367646724740792 /docs/en/application-note-software/AN14191SW.zip 1708709367646724740792 PSP 34 None English 1006216 None 789425793691620447 N Application Note Software for AN14191 /docs/en/application-note-software/AN14191SW.zip documents Application Note Software N Y 2 N Application Note Software for AN14191 N 2024-05-14 May 2, 2024 Application Note Software /docs/en/application-note-software/AN14196SW.zip documents 2024-05-14 /docs/en/application-note-software/AN14196SW.zip 789425793691620447 en None zip N 1.4 MB AN14196SW 1715708725366699866834 /docs/en/application-note-software/AN14196SW.zip 1715708725366699866834 PSP 35 None English 1409860 None 789425793691620447 N Application note software for AN14196 /docs/en/application-note-software/AN14196SW.zip documents Application Note Software N Y 0 N Application note software for AN14196 N 2024-02-08 Jan 20, 2024 Application Note Software This application note describes the implementation of Flex IO peripheral as a simplex Quad SPI master for LCD driver on MCX-N947-EVK or i.MX RT595-EVK hardware platforms. /docs/en/application-note-software/AN14175SW.zip documents 2024-04-24 /docs/en/application-note-software/AN14175SW.zip 789425793691620447 en None zip N 1.5 MB AN14175SW 1707413570960733588505 /docs/en/application-note-software/AN14175SW.zip 1707413570960733588505 PSP 36 None English 1529403 None 789425793691620447 N Application Note Software for AN14175 /docs/en/application-note-software/AN14175SW.zip documents Application Note Software N Y 1 N Application Note Software for AN14175 N Data Sheet 1 2024-05-22 Jan 21, 2025 Data Sheet Arm® Cortex®-M33 150MHz 32-bit MCU, up to 1MB Flash /docs/en/data-sheet/MCXN23x.pdf documents 2025-02-27 /docs/en/data-sheet/MCXN23x.pdf 980000996212993340 en None pdf N 3.4 MB MCXN23x 1716406412669733109747 /docs/en/data-sheet/MCXN23x.pdf 1716406412669733109747 PSP 1 None English 3395469 None 980000996212993340 N MCXN23x Data Sheet /docs/en/data-sheet/MCXN23x.pdf documents Data Sheet N Y 3.0 N MCXN23x Data Sheet N Errata 1 2024-05-27 May 27, 2024 Errata This is the Errata report for MCX N23x series MCU. /docs/en/errata/MCXN23x_0P21KE.pdf documents 2024-05-27 /docs/en/errata/MCXN23x_0P21KE.pdf 155452329886410597 en None pdf N 185.5 KB MCXN23x_0P21KE 1716829656734686730554 /docs/en/errata/MCXN23x_0P21KE.pdf 1716829656734686730554 PSP 37 None English 185461 None 155452329886410597 N MCXN23x_0P21K /docs/en/errata/MCXN23x_0P21KE.pdf documents Errata N Y 1.0 N MCXN23x_0P21K N Fact Sheet 1 2022-10-25 May 16, 2024 Fact Sheet Highly integrated, low-power MCUs to provide the ultimate balance of performance and power consumption. MCX N highlights multi-tasking performance, on-chip accelerators and advanced security. /docs/en/fact-sheet/MCXNFS.pdf documents 2024-05-21 /docs/en/fact-sheet/MCXNFS.pdf 736675474163315314 en None pdf N 3.5 MB MCXNFS 1666718090130713980092 /docs/en/fact-sheet/MCXNFS.pdf 1666718090130713980092 PSP 38 None English 3549803 None 736675474163315314 N MCX N Factsheet /docs/en/fact-sheet/MCXNFS.pdf documents Fact Sheet N Y 3 N MCX N Factsheet N Reference Manual 1 2024-05-22 Mar 5, 2025 Reference Manual MCX N23x Reference Manual Supports MCXN235 and MCXN236 /secured/assets/documents/en/reference-manual/MCXN23xRM.pdf documents 2025-03-12 /webapp/Download?colCode=MCXN23xRM 500633505221135046 updated en Extended pdf N 24.7 MB MCXN23xRM 1716404942174705188102 /secured/assets/documents/en/reference-manual/MCXN23xRM.pdf 1716404942174705188102 PSP 2 Registration without Disclaimer English 24681922 None 500633505221135046 Y MCX N23x Reference Manual /secured/assets/documents/en/reference-manual/MCXN23xRM.pdf documents Reference Manual N Y 4.0 Y MCX N23x Reference Manual N User Manual 1 2024-05-22 /bundle/UM12041/page/topics/Evk_overview.html Aug 16, 2024 User Manual The NXP FRDM-MCXN236 board is a low-cost design and evaluation board based on MCXN236 device. This document describes the hardware for the FRDM-MCXN236 board. /secured/assets/documents/en/user-manual/UM12041.pdf Y documents Y 2025-01-27 https://www.nxp.com/webapp/Download?colCode=UM12041&isHTMLorPDF=HTML 309919593431037931 en Extended /webapp/Download?colCode=UM12041 pdf 3.1 MB N 3.1 MB UM12041 1716398413687713108144 /secured/assets/documents/en/user-manual/UM12041.pdf https://www.nxp.com/webapp/Download?colCode=UM12041&isHTMLorPDF=HTML 1716398413687713108144 PSP 30 Registration without Disclaimer English 3122716 None 309919593431037931 Y FRDM-MCXN236 Board User Manual /secured/assets/documents/en/user-manual/UM12041.pdf documents User Manual N Y 3.0 Y FRDM-MCXN236 Board User Manual N true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 38 documents

Compact List

Application Note (27)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?