MCXN236VPBT Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
1024
SRAM (kB)
352
LPFlexComm (LPUART/LPI2C/LPSPI)
8
I2S
2
CAN FD
2
USB Controllers
1
ParameterValue
Timers [Number, bits]
7 x 32
LPTimer
2
PWM [Number, bits]
2 x 16
ADC [Number, bits]
4 x 12, 4 x 16
GPIOs
114
Supply Voltage [Min to Max] (V)
1.7 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXN236VPBT(935465026557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
27.74

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXN236VPBT
(935465026557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCXN236VPBT
(935465026557)
854231
5A992C

More about MCX-N23X

The MCX N23x is based on a high-performance Arm® Cortex®-M33 running up to 150 MHz, with 1MB of Flash, 352 KB ECC RAM and SmartDMA. The MCX N23x is optimized for cost, memory and system performance and offers a single core option with efficient distribution of workloads to the analog and digital peripherals.

The EdgeLock Secure Enclave on the MCX N23x is a self-contained, on-die hardware security subsystem that has its own dedicated security core, internal ROM, secure RAM and it supports state-of-the-art side-channel attack-resilient symmetric and asymmetric crypto accelerators and hashing functions for security services.

The MCX N23x devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.