Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
HLQFP100: HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935463587557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150 |
Flash (kB) | 1024 |
SRAM (kB) | 352 |
LPFlexComm (LPUART/LPI2C/LPSPI) | 8 |
I2S | 2 |
CAN FD | 2 |
USB Controllers | 1 |
Parameter | Value |
---|---|
Timers [Number, bits] | 5 x 32 |
LPTimer | 1 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 4 x 16 |
GPIOs | 74 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCXN236VNLT(935463587557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 661.2058 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCXN236VNLT (935463587557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCXN236VNLT (935463587557) | 854231 | 5A992C |
The MCX N23x is based on a high-performance Arm® Cortex®-M33 running up to 150 MHz, with 1MB of Flash, 352 KB ECC RAM and SmartDMA. The MCX N23x is optimized for cost, memory and system performance and offers a single core option with efficient distribution of workloads to the analog and digital peripherals.
The EdgeLock Secure Enclave on the MCX N23x is a self-contained, on-die hardware security subsystem that has its own dedicated security core, internal ROM, secure RAM and it supports state-of-the-art side-channel attack-resilient symmetric and asymmetric crypto accelerators and hashing functions for security services.
The MCX N23x devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.