SOT1940-1: HDQFP172 Quad Flat Package | NXP Semiconductors

SOT1940-1: HDQFP172


Overview

PQFP-E-172; plastic qual flat package; 172 terminals, 0.65 mm pitch, 16 mm x 16 mm x 1.65 mm body.
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HDQFP172 surface mount quad QFP 16 x 16 x 1.65 172 plastic
Manufacture Code Reference Codes Issue Date
98ASA01107D MO-355 F(JEDEC 2023-05-16
Part Description Quick access
S32K324 Arm Cortex-M7, 160 MHz, 4 MB Flash, CAN FD, Flex IO, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K322 Arm Cortex-M7, 160 MHz, 2 MB Flash, ISELED, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K342 Arm Cortex-M7, 160MHz, 2MB Flash, CAN FD, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K344 Arm Cortex-M7, 160MHz, 4MB Flash, CAN FD, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K324 Arm Cortex-M7, 160 MHz, 4 MB Flash, ISELED, Flex IO, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K312 Arm Cortex-M7, 120 MHz, 2 MB Flash, CAN FD, HSE B security, 172 HDQFP – S32K MCUs for General Purpose
S32K341 Arm Cortex-M7, 160MHz, 1MB Flash, CAN FD, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K322 Arm Cortex-M7, 160MHz, 2MB Flash, CAN FD, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose
S32K314 Arm Cortex-M7, 160MHz, 4MB Flash, CAN FD, Ethernet, HSE B security, 172 HDQFP - S32K MCUs for General Purpose