Arm® Cortex®-M4|Kinetis K65 180 MHz 32-bit MCUs | NXP Semiconductors

Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Kinetis<sup>&#174;</sup> Software Development Kit SDK Overview

Click over video to play

Block Diagram

Kinetis K65/K66 MCU Family Block Diagram

Kinetis K65/K66 MCU Family Block Diagram

Features

Performance

  • Arm® Cortex® -M4F core running at 180 MHz with single precision floating point unit and 8KB of Cache
  • Up to 32-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput, with asynchronous support in Stop mode.
  • Crossbar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Ultra-Low-Power

  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times. Run power consumption down to µA/MH and static power consumption down to 9.0 µA with full state retention and <6 µS wakeup. Lowest static mode down to 254 nA (VLLS0).
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to seven internal modules and over 20 pins as wake-up sources in low-leakage stop (LLS) and very low-leakage stop (VLLS) modes
  • Low-power timer for continuous system operation in reduced power state

Memory

  • Up to 2 MB flash. Fast access, high reliability with four-level security protection
  • 256 KB of SRAM
  • FlexMemory: Up to 4 KB of user-segmentable byte write/erase EEPROM for data tables/system data. In addition, up to 256KB of FlexNVM for extra program code, data or EEPROM backup

Mixed-Signal Capability

  • Two high-speed, 16-bit analog-to-digital converters (ADCs) with configurable resolution
  • Two 12-bit digital-to-analog converters (DACs) for analog waveform generation for audio applications
  • Four high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Timing and Control

  • Up to two 16-bit low-power timer PWM modules, two 8-channel motor control/general purpose/PWM timers and two 2-ch quad decoder/general purpose timers
  • 16-bit Low Power Timer, as well as four 32-bit Periodic interrupt timers
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides a time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface

  • Hardware touch-sensing interface with up to 16 inputs. Operates in all low power modes (minimum current adder when enabled). Hardware implementation avoids software polling method. High sensitivity level allows the use of overlay surfaces up to 5 mm thick

Connectivity and Communications

  • IEEE 1588 Ethernet MAC with hardware time stamping provides precision clock synchronization for real-time industrial control
  • Dual USB supporting High-speed (HS), with integrated HS transceiver, and Full-speed (FS), with integrated FS transceiver. Intelligent design with embedded 48 MHz oscillator allowing for FS USB crystal-less system design.
  • One Low Power UART (LPUART), along with five standard UARTs with ISO7816 smart card support.
  • Inter-IC Sound (I²S) serial interface for audio system interfacing
  • Two CAN modules for industrial network bridging
  • Three SPI and four I²C

Reliability, Safety and Security

  • Memory protection unit provides memory protection for all leaders on the crossbar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs
  • System security with hardware encryption, random number generator, tamper detects with real-time clock and independent battery supply. Secure key storage with internal/external tamper detect for unsecured flash, temperature, clock, and supply voltage variations and physical attack detection

More

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

EEPROM (kB)

UART

SPI

I2C

USB Controllers

CAN

Ethernet

GPIO

ADC (16 bit)

16-bit PWM

Security

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M0

180

2048

4

2

2

1

116

2

1

CA, CRC, RNG, TD

1.71

3.6

-40 to 85

Active

Arm Cortex-M4

180

256

2048

6

3

4

2

2

116

2

24

CA, CRC, RNG, TD

1.71

3.6

LFBGA169

169

9 x 9 x 1.15

0.65

-40 to 105

Active

Arm Cortex-M4

180

256

0

6

3

4

2

2

116

2

24

CA, CRC, RNG, TD

1.71

3.6

-40 to 85

Active

Arm Cortex-M4

180

256

1280

0

6

3

4

2

2

116

2

24

CA, CRC, RNG, TD

1.71

3.6

LFBGA169

169

9 x 9 x 1.15

0.65

-40 to 105

N true 0 PSPK65_180en 22 Application Note Application Note t789 2 Data Sheet Data Sheet t520 3 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 4 Release Note Release Note t933 2 Selector Guide Selector Guide t528 1 User Guide User Guide t792 7 en_US 3 1 3 Chinese 1289000062116715449797zh PSP 2.7 MB Registration without Disclaimer None documents Extended 1289000062116715449797 /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf 2744723 /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf KQRUG documents Y N 2016-10-31 KQRUG, Kinetis K Quick Reference User Guide /webapp/Download?colCode=KQRUG&docLang=zh /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf https://www.nxp.com.cn/webapp/Download?colCode=KQRUG&docLang=zh Quick Reference Guide N Y 803735842453594974 2022-12-07 Y zh May 30, 2014 803735842453594974 Quick Reference Guide N Kinetis外设模块演示软件 3 English A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications. 1289000062116715449797 PSP 2.7 MB Registration without Disclaimer None documents Extended 1289000062116715449797 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf 2744723 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf KQRUG Y N 2016-10-31 KQRUG, Kinetis K Quick Reference User Guide /webapp/Download?colCode=KQRUG /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf Y en May 30, 2014 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide Y N KQRUG, Kinetis K Quick Reference User Guide 2 0 Chinese 1390512960026705092382zh PSP 521.3 KB None None documents None 1390512960026705092382 /docs/zh/fact-sheet/KINK6XFS.pdf 521256 /docs/zh/fact-sheet/KINK6XFS.pdf KINK6XFS documents N N 2016-10-31 Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/zh/fact-sheet/KINK6XFS.pdf /docs/zh/fact-sheet/KINK6XFS.pdf /docs/zh/fact-sheet/KINK6XFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N Kinetis K6x:带有以太网和USB的Cortex-M4(F) MCU 7 English Kinetis K6x Fact Sheet: High-performance Arm Cortex<sub>&reg;</sub>-M4(F) microcontroller (MCU) family with Ethernet, USB and advanced security features 1390512960026705092382 PSP 521.3 KB None None documents None 1390512960026705092382 /docs/en/fact-sheet/KINK6XFS.pdf 521256 /docs/en/fact-sheet/KINK6XFS.pdf KINK6XFS N N 2016-10-31 Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/en/fact-sheet/KINK6XFS.pdf /docs/en/fact-sheet/KINK6XFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Jun 13, 2016 Fact Sheet t523 Fact Sheet Fact Sheet Y N Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB 3 1 English Product Selector guide for high-performance Arm Cortex-M4 Kinetis L Series microcontrollers (MCU) 1409343585806685465101 PSP 2.7 MB None None documents None 1409343585806685465101 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf 2686803 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf KINETISKMCUSELGD N N 2017-03-27 Selector Guide: High-performance Kinetis K Series MCUs /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf Selector Guide N Y 553557935274807777 2023-06-19 pdf N en May 2, 2018 Selector Guide t528 Selector Guide Selector Guide Y N Selector Guide: High-performance Kinetis K Series MCUs false en_US en Data Sheet Data Sheet 3 4 MK65FN2M0CAC18,MK65FX1M0CAC18 4 English Kinetis K65 Data Sheet: 180MHz high-performance Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB HS, tamper detection, up to 2MB Flash/256KB SRAM, 169pin&#13;&#10; 1429690516928680017012 PSP 1.1 MB None None documents None 1429690516928680017012 /docs/en/data-sheet/K65P169CM180SF5V2.pdf 1107846 /docs/en/data-sheet/K65P169CM180SF5V2.pdf K65P169CM180SF5V2 documents N N 2016-10-31 Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(WLCSP) /docs/en/data-sheet/K65P169CM180SF5V2.pdf /docs/en/data-sheet/K65P169CM180SF5V2.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 23, 2017 980000996212993340 Data Sheet Y N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(WLCSP) 5 MK65FN2M0VMI18,MK65FX1M0VMI18 4 English Kinetis K65 Data Sheet: 180MHz high-performance Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB HS, tamper detection, up to 2MB Flash/256KB SRAM, 169pin&#13;&#10; 1429691054652716900308 PSP 1.1 MB None None documents None 1429691054652716900308 /docs/en/data-sheet/K65P169M180SF5V2.pdf 1084972 /docs/en/data-sheet/K65P169M180SF5V2.pdf K65P169M180SF5V2 documents N N 2016-10-31 Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(MAPBGA) /docs/en/data-sheet/K65P169M180SF5V2.pdf /docs/en/data-sheet/K65P169M180SF5V2.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 23, 2017 980000996212993340 Data Sheet Y N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(MAPBGA) 6 3 English This NDA-only version of the document contains additional security information not found in the regular document. 1597268184017711838440 PSP 1.2 MB Moderated Software Licensing For Download Without FAE None documents Extended 1597268184017711838440 /secured/assets/documents/en/data-sheet/K65P169M180SF5V2-NDA.pdf 1158273 /secured/assets/documents/en/data-sheet/K65P169M180SF5V2-NDA.pdf K65P169M180SF5V2-NDA documents Y N 2020-08-12 Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - BGA - NDA Datasheet /webapp/Download?colCode=K65P169M180SF5V2-NDA&appType=moderatedWithoutFAE /secured/assets/documents/en/data-sheet/K65P169M180SF5V2-NDA.pdf Data Sheet N 980000996212993340 2023-06-18 pdf Y en Jan 1, 2016 980000996212993340 Data Sheet Y N Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - BGA - NDA Datasheet Reference Manual Reference Manual 4 7 MK65FN2M0CAC18,MK65FN2M0VMI18,MK65FX1M0CAC18,MK65FX1M0VMI18 4 English Kinetis K65 Reference Manual: 180MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB high-speed, tamper detection, up to 2MB Flash/256KB SRAM (169 pin)&#13;&#10; 1429690978739713233741 PSP 11.6 MB Registration without Disclaimer None documents Extended 1429690978739713233741 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2.pdf 11598398 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2.pdf K65P169M180SF5RMV2 documents Y N 2017-04-24 Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (169pin) /webapp/Download?colCode=K65P169M180SF5RMV2 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en May 29, 2019 500633505221135046 Reference Manual Y N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (169pin) 8 0 English The Kinetis bootloader is a configurable flash programming utility that operates over a&#13;&#10;serial connection on Kinetis MCUs. It enables quick and easy programming of Kinetis&#13;&#10;MCUs through the entire product life cycle, including application development, final&#13;&#10;product manufacturing, and beyond. 1461567095982718003434 PSP 2.6 MB Registration without Disclaimer None documents Extended 1461567095982718003434 /secured/assets/documents/en/reference-manual/KBTLDR200RM.pdf 2605738 /secured/assets/documents/en/reference-manual/KBTLDR200RM.pdf KBTLDR200RM documents Y N 2016-10-31 Kinetis Bootloader v2.0.0 Reference Manual /webapp/Download?colCode=KBTLDR200RM /secured/assets/documents/en/reference-manual/KBTLDR200RM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Apr 24, 2016 500633505221135046 Reference Manual Y N Kinetis Bootloader v2.0.0 Reference Manual 9 0 English The Kinetis bootloader is a configurable flash programming utility that operates over a&#13;&#10;serial connection on Kinetis MCUs. It enables quick and easy programming of Kinetis&#13;&#10;MCUs through the entire product life cycle, including application development, final&#13;&#10;product manufacturing, and beyond. 1437503504254714859062 PSP 2.4 MB Registration without Disclaimer None documents Extended 1437503504254714859062 /secured/assets/documents/en/reference-manual/KBTLDR120RM.pdf 2433850 /secured/assets/documents/en/reference-manual/KBTLDR120RM.pdf KBTLDR120RM documents Y N 2016-10-31 Kinetis Bootloader v1.2.0 Reference Manual /webapp/Download?colCode=KBTLDR120RM /secured/assets/documents/en/reference-manual/KBTLDR120RM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Jul 21, 2015 500633505221135046 Reference Manual Y N Kinetis Bootloader v1.2.0 Reference Manual 10 2 English This NDA-only version of the document contains additional security information not found in the regular document. 1597267523967730381044 PSP 19.9 MB Moderated Software Licensing For Download Without FAE None documents Extended 1597267523967730381044 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2-NDA.pdf 19851287 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2-NDA.pdf K65P169M180SF5RMV2-NDA documents Y N 2020-08-12 Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - Secure Reference Manual /webapp/Download?colCode=K65P169M180SF5RMV2-NDA&appType=moderatedWithoutFAE /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2-NDA.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en May 1, 2015 500633505221135046 Reference Manual Y N Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - Secure Reference Manual Application Note Application Note 2 11 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML This application note is about migrating Kinetis K series to MCXN94x/N54x series and lists the differences between both the series. 1737472461869699721056 PSP 413.8 KB Registration without Disclaimer None documents Extended 1737472461869699721056 /secured/assets/documents/en/application-note/AN14532.pdf 413795 /secured/assets/documents/en/application-note/AN14532.pdf AN14532 documents Y N Y 2025-01-21 Migration from Kinetis K Series to MCXNx4x Series https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14532.pdf Application Note N 645036621402383989 /bundle/AN14532/page/topics/overview.html /webapp/Download?colCode=AN14532 2025-03-10 413.8 KB pdf Y en Jan 16, 2025 645036621402383989 Application Note Y N Migration from Kinetis K Series to MCXNx4x Series 12 0 English AN5095SW.zip /docs/en/application-note-software/AN5095SW.zip /docs/en/application-note-software/AN5095SW.zip This application note introduces the key features on K65/K66, where pins can be multiplexed between the SDRAM and FLEXBUS port. This helps save many pins in the application and is useful in applications that require many function pins. 1427951800958724253855 PSP 511.3 KB None None documents None 1427951800958724253855 /docs/en/application-note/AN5095.pdf 511255 /docs/en/application-note/AN5095.pdf AN5095 documents N N 2016-10-31 Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 /docs/en/application-note/AN5095.pdf /docs/en/application-note/AN5095.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 5, 2015 645036621402383989 Application Note Y N Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 User Guide User Guide 7 13 2 English This document describes how to use the Kinetis bootloader to load a user application on a Kinetis MCU. 1437504624538725206450 PSP 3.1 MB Registration without Disclaimer None documents Extended 1437504624538725206450 /secured/assets/documents/en/user-guide/KBTLDRDEMOUG.pdf 3087855 /secured/assets/documents/en/user-guide/KBTLDRDEMOUG.pdf KBTLDRDEMOUG documents Y N 2016-10-31 Kinetis Bootloader Demo Application User's Guide /webapp/Download?colCode=KBTLDRDEMOUG /secured/assets/documents/en/user-guide/KBTLDRDEMOUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 24, 2016 132339537837198660 User Guide Y N Kinetis Bootloader Demo Application User's Guide 14 3 English This document describes the usage of the blhost PC&#13;&#10;application. The blhost application is used on a host computer&#13;&#10;to issue commands to an NXP platform running an&#13;&#10;implementation of the Kinetis bootloader. The blhost&#13;&#10;application, in conjuction with the Kinetis bootloader, allows a&#13;&#10;user to program a firmware application onto the Kinetis device&#13;&#10;without a programming tool. 1406243050743694572928 PSP 310.7 KB Registration without Disclaimer None documents Extended 1406243050743694572928 /secured/assets/documents/en/user-guide/KBLHOSTUG.pdf 310674 /secured/assets/documents/en/user-guide/KBLHOSTUG.pdf KBLHOSTUG documents Y N 2016-10-31 Kinetis blhost User's Guide /webapp/Download?colCode=KBLHOSTUG /secured/assets/documents/en/user-guide/KBLHOSTUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 24, 2016 132339537837198660 User Guide Y N Kinetis blhost User's Guide 15 1 English The QuadSPI controller available on selected Kinetis devices&#13;&#10;supports execute-in-place (XIP) for external SPI flash memory&#13;&#10;devices. This document describes the usage of Kinetis&#13;&#10;bootloader (KBOOT) in configuring various features of&#13;&#10;QuadSPI block, including XIP, generating plaintext and&#13;&#10;encrypted bootable SB file image, and flashing QuadSPI&#13;&#10;memory with the SB file image. 1461562030886694449636 PSP 1.8 MB Registration without Disclaimer None documents Extended 1461562030886694449636 /secured/assets/documents/en/user-guide/KBLQSPIUG.pdf 1818770 /secured/assets/documents/en/user-guide/KBLQSPIUG.pdf KBLQSPIUG documents Y N 2016-10-31 Kinetis Bootloader QuadSPI User's Guide /webapp/Download?colCode=KBLQSPIUG /secured/assets/documents/en/user-guide/KBLQSPIUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 24, 2016 132339537837198660 User Guide Y N Kinetis Bootloader QuadSPI User's Guide 16 0 English The Kinetis bootloader package provides several tools for ease&#13;&#10;of use for the customer. The tools range from command linedriven&#13;&#10;host tools, such as blhost, to fully interactive GUI&#13;&#10;based tools such as FlashTool, MfgTool, and so on. These&#13;&#10;tools run on host PC and provide ways and means to&#13;&#10;communicate to the Kinetis bootloader running on the target&#13;&#10;device in order to exercise bootloader commands and&#13;&#10;properties, and to program the flash with the ap 1461566670835719698389 PSP 11.8 MB Registration without Disclaimer None documents Extended 1461566670835719698389 /secured/assets/documents/en/user-guide/EMBEDDEDHOSTUG.pdf 11807734 /secured/assets/documents/en/user-guide/EMBEDDEDHOSTUG.pdf EMBEDDEDHOSTUG documents Y N 2016-10-31 Embedded Host User's Guide /webapp/Download?colCode=EMBEDDEDHOSTUG /secured/assets/documents/en/user-guide/EMBEDDEDHOSTUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 24, 2016 132339537837198660 User Guide Y N Embedded Host User's Guide 17 2 English This document describes how to interface with the Kinetis ROM-based bootloader to program a user application image into the on-chip flash. The Kinetis bootloader application resides in the Kinetis ROM and enables flash programming without the need for a debugger. 1406243134163734139910 PSP 467.2 KB Registration without Disclaimer None documents Extended 1406243134163734139910 /secured/assets/documents/en/user-guide/KBTLDRUG.pdf 467182 /secured/assets/documents/en/user-guide/KBTLDRUG.pdf KBTLDRUG documents Y N 2016-10-31 Getting Started with the Kinetis ROM Bootloader - KBTLDRUG /webapp/Download?colCode=KBTLDRUG /secured/assets/documents/en/user-guide/KBTLDRUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 24, 2016 132339537837198660 User Guide Y N Getting Started with the Kinetis ROM Bootloader - KBTLDRUG 18 2 English This document describes how to interface with the Kinetis Flashloader to program a user application image into the on-chip flash. 1407177695328719834821 PSP 465.4 KB Registration without Disclaimer None documents Extended 1407177695328719834821 /secured/assets/documents/en/user-guide/KFLLDRUG.pdf 465428 /secured/assets/documents/en/user-guide/KFLLDRUG.pdf KFLLDRUG documents Y N 2016-10-31 Getting Started with the Kinetis Flashloader /webapp/Download?colCode=KFLLDRUG /secured/assets/documents/en/user-guide/KFLLDRUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Apr 24, 2016 132339537837198660 User Guide Y N Getting Started with the Kinetis Flashloader 19 1 English The Kinetis Updater is a Windows&#174; OS application used to write user application firmware to a Kinetis device&#8217;s nonvolatile memory. The Kinetis device, running the Kinetis bootloader application, communicates with the Kinetis Updater running on a Windows OS PC. 1418946398485708222510 PSP 2.2 MB Registration without Disclaimer None documents Extended 1418946398485708222510 /secured/assets/documents/en/user-guide/KUPDTRUG.pdf 2177615 /secured/assets/documents/en/user-guide/KUPDTRUG.pdf KUPDTRUG documents Y N 2016-10-31 Kinetis Updater User's Guide /webapp/Download?colCode=KUPDTRUG /secured/assets/documents/en/user-guide/KUPDTRUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jul 21, 2015 132339537837198660 User Guide Y N Kinetis Updater User's Guide Errata Errata 1 20 17Nov2015 English Mask Set Errata for Mask 0N65N 1430857713022710869536 PSP 130.0 KB None None documents None 1430857713022710869536 /docs/en/errata/KINETIS_K_0N65N.pdf 130023 /docs/en/errata/KINETIS_K_0N65N.pdf KINETIS_K_0N65N documents N N 2015-05-20 Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf /docs/en/errata/KINETIS_K_0N65N.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 14, 2016 155452329886410597 Errata Y N Mask Set Errata for Mask 0N65N Release Note Release Note 2 21 0 English These are the release notes for the Kinetis bootloader v2.0.0.&#13;&#10;For more information and getting started instructions, see the&#13;&#10;Getting Started section of this document. 1461567907445690673729 PSP 134.4 KB None None documents None 1461567907445690673729 /docs/en/release-note/KBTLDR200RN.pdf 134360 /docs/en/release-note/KBTLDR200RN.pdf KBTLDR200RN documents N N 2016-10-31 Kinetis Bootloader v2.0.0 Release Notes /docs/en/release-note/KBTLDR200RN.pdf /docs/en/release-note/KBTLDR200RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Apr 24, 2016 487216834315582133 Release Note Y N Kinetis Bootloader v2.0.0 Release Notes 22 0 English These are the release notes for the Kinetis&#13;&#10;bootloader v1.2.0. This release of the bootloader&#13;&#10;supports the NXP platforms identified in the&#13;&#10;Target section of this document. For more&#13;&#10;information and getting started instructions, see&#13;&#10;the files mentioned in the Getting Started section&#13;&#10;of this document. 1437502954875696525320 PSP 464.9 KB None None documents None 1437502954875696525320 /docs/en/release-note/KBTLDR120RN.pdf 464905 /docs/en/release-note/KBTLDR120RN.pdf KBTLDR120RN documents N N 2016-10-31 Kinetis Bootloader v1.2.0 Release Notes /docs/en/release-note/KBTLDR120RN.pdf /docs/en/release-note/KBTLDR120RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Jul 21, 2015 487216834315582133 Release Note Y N Kinetis Bootloader v1.2.0 Release Notes true 0 K65_180 downloads en true 1 Y PSP Y Y Application Note 2 2025-01-21 /bundle/AN14532/page/topics/overview.html Jan 16, 2025 Application Note This application note is about migrating Kinetis K series to MCXN94x/N54x series and lists the differences between both the series. /secured/assets/documents/en/application-note/AN14532.pdf Y documents Y 2025-03-10 https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML 645036621402383989 en Extended /webapp/Download?colCode=AN14532 pdf 413.8 KB N 413.8 KB AN14532 1737472461869699721056 /secured/assets/documents/en/application-note/AN14532.pdf https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML 1737472461869699721056 PSP 11 Registration without Disclaimer English 413795 None 645036621402383989 Y Migration from Kinetis K Series to MCXNx4x Series /secured/assets/documents/en/application-note/AN14532.pdf documents Application Note N Y 1.0 Y Migration from Kinetis K Series to MCXNx4x Series N 2016-10-31 Apr 5, 2015 Application Note This application note introduces the key features on K65/K66, where pins can be multiplexed between the SDRAM and FLEXBUS port. This helps save many pins in the application and is useful in applications that require many function pins. /docs/en/application-note/AN5095.pdf documents 2022-12-07 /docs/en/application-note/AN5095.pdf 645036621402383989 en None pdf N 511.3 KB AN5095 1427951800958724253855 /docs/en/application-note/AN5095.pdf 1427951800958724253855 PSP 12 None English 511255 None 645036621402383989 N Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 /docs/en/application-note/AN5095.pdf documents Application Note N Y 0 N Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 N Data Sheet 3 2016-10-31 Apr 23, 2017 Data Sheet Kinetis K65 Data Sheet: 180MHz high-performance Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB HS, tamper detection, up to 2MB Flash/256KB SRAM, 169pin&#13;&#10; /docs/en/data-sheet/K65P169CM180SF5V2.pdf documents 2022-12-07 /docs/en/data-sheet/K65P169CM180SF5V2.pdf 980000996212993340 en None pdf N MK65FN2M0CAC18,MK65FX1M0CAC18 1.1 MB K65P169CM180SF5V2 1429690516928680017012 /docs/en/data-sheet/K65P169CM180SF5V2.pdf 1429690516928680017012 PSP 4 None English 1107846 None 980000996212993340 N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(WLCSP) /docs/en/data-sheet/K65P169CM180SF5V2.pdf documents Data Sheet N Y 4 N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(WLCSP) N 2016-10-31 Apr 23, 2017 Data Sheet Kinetis K65 Data Sheet: 180MHz high-performance Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB HS, tamper detection, up to 2MB Flash/256KB SRAM, 169pin&#13;&#10; /docs/en/data-sheet/K65P169M180SF5V2.pdf documents 2022-12-07 /docs/en/data-sheet/K65P169M180SF5V2.pdf 980000996212993340 en None pdf N MK65FN2M0VMI18,MK65FX1M0VMI18 1.1 MB K65P169M180SF5V2 1429691054652716900308 /docs/en/data-sheet/K65P169M180SF5V2.pdf 1429691054652716900308 PSP 5 None English 1084972 None 980000996212993340 N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(MAPBGA) /docs/en/data-sheet/K65P169M180SF5V2.pdf documents Data Sheet N Y 4 N Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash(MAPBGA) N 2020-08-12 Jan 1, 2016 Data Sheet This NDA-only version of the document contains additional security information not found in the regular document. /secured/assets/documents/en/data-sheet/K65P169M180SF5V2-NDA.pdf documents 2023-06-18 /webapp/Download?colCode=K65P169M180SF5V2-NDA&appType=moderatedWithoutFAE 980000996212993340 en Extended pdf N 1.2 MB K65P169M180SF5V2-NDA 1597268184017711838440 /secured/assets/documents/en/data-sheet/K65P169M180SF5V2-NDA.pdf 1597268184017711838440 PSP 6 Moderated Software Licensing For Download Without FAE English 1158273 None 980000996212993340 Y Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - BGA - NDA Datasheet /secured/assets/documents/en/data-sheet/K65P169M180SF5V2-NDA.pdf documents Data Sheet N Y 3 Y Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - BGA - NDA Datasheet N Errata 1 2015-05-20 Jan 14, 2016 Errata Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf documents 2022-12-07 /docs/en/errata/KINETIS_K_0N65N.pdf 155452329886410597 en None pdf N 130.0 KB KINETIS_K_0N65N 1430857713022710869536 /docs/en/errata/KINETIS_K_0N65N.pdf 1430857713022710869536 PSP 20 None English 130023 None 155452329886410597 N Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf documents Errata N Y 17Nov2015 N Mask Set Errata for Mask 0N65N N Fact Sheet 1 /docs/en/fact-sheet/KINK6XFS.pdf 2016-10-31 1390512960026705092382 PSP 2 Jun 13, 2016 Fact Sheet Fact Sheet Kinetis K6x Fact Sheet: High-performance Arm Cortex<sub>&reg;</sub>-M4(F) microcontroller (MCU) family with Ethernet, USB and advanced security features None /docs/en/fact-sheet/KINK6XFS.pdf English 521256 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/KINK6XFS.pdf Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/en/fact-sheet/KINK6XFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 7 N N Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB 521.3 KB KINK6XFS N 1390512960026705092382 Quick Reference Guide 1 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf 2016-10-31 1289000062116715449797 PSP 1 May 30, 2014 Quick Reference Guide Quick Reference Guide A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications. Registration without Disclaimer /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf English 2744723 None Quick Reference Guide 2022-12-07 Y /webapp/Download?colCode=KQRUG KQRUG, Kinetis K Quick Reference User Guide /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf documents 803735842453594974 Quick Reference Guide N Y en Extended Y t525 pdf 3 Y N KQRUG, Kinetis K Quick Reference User Guide 2.7 MB KQRUG N 1289000062116715449797 Reference Manual 4 2017-04-24 May 29, 2019 Reference Manual Kinetis K65 Reference Manual: 180MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB high-speed, tamper detection, up to 2MB Flash/256KB SRAM (169 pin)&#13;&#10; /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2.pdf documents 2022-12-07 /webapp/Download?colCode=K65P169M180SF5RMV2 500633505221135046 en Extended pdf N MK65FN2M0CAC18,MK65FN2M0VMI18,MK65FX1M0CAC18,MK65FX1M0VMI18 11.6 MB K65P169M180SF5RMV2 1429690978739713233741 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2.pdf 1429690978739713233741 PSP 7 Registration without Disclaimer English 11598398 None 500633505221135046 Y Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (169pin) /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2.pdf documents Reference Manual N Y 4 Y Kinetis K65: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (169pin) N 2016-10-31 Apr 24, 2016 Reference Manual The Kinetis bootloader is a configurable flash programming utility that operates over a&#13;&#10;serial connection on Kinetis MCUs. It enables quick and easy programming of Kinetis&#13;&#10;MCUs through the entire product life cycle, including application development, final&#13;&#10;product manufacturing, and beyond. /secured/assets/documents/en/reference-manual/KBTLDR200RM.pdf documents 2023-06-18 /webapp/Download?colCode=KBTLDR200RM 500633505221135046 en Extended pdf N 2.6 MB KBTLDR200RM 1461567095982718003434 /secured/assets/documents/en/reference-manual/KBTLDR200RM.pdf 1461567095982718003434 PSP 8 Registration without Disclaimer English 2605738 None 500633505221135046 Y Kinetis Bootloader v2.0.0 Reference Manual /secured/assets/documents/en/reference-manual/KBTLDR200RM.pdf documents Reference Manual N Y 0 Y Kinetis Bootloader v2.0.0 Reference Manual N 2016-10-31 Jul 21, 2015 Reference Manual The Kinetis bootloader is a configurable flash programming utility that operates over a&#13;&#10;serial connection on Kinetis MCUs. It enables quick and easy programming of Kinetis&#13;&#10;MCUs through the entire product life cycle, including application development, final&#13;&#10;product manufacturing, and beyond. /secured/assets/documents/en/reference-manual/KBTLDR120RM.pdf documents 2023-06-18 /webapp/Download?colCode=KBTLDR120RM 500633505221135046 en Extended pdf N 2.4 MB KBTLDR120RM 1437503504254714859062 /secured/assets/documents/en/reference-manual/KBTLDR120RM.pdf 1437503504254714859062 PSP 9 Registration without Disclaimer English 2433850 None 500633505221135046 Y Kinetis Bootloader v1.2.0 Reference Manual /secured/assets/documents/en/reference-manual/KBTLDR120RM.pdf documents Reference Manual N Y 0 Y Kinetis Bootloader v1.2.0 Reference Manual N 2020-08-12 May 1, 2015 Reference Manual This NDA-only version of the document contains additional security information not found in the regular document. /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2-NDA.pdf documents 2023-06-18 /webapp/Download?colCode=K65P169M180SF5RMV2-NDA&appType=moderatedWithoutFAE 500633505221135046 en Extended pdf N 19.9 MB K65P169M180SF5RMV2-NDA 1597267523967730381044 /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2-NDA.pdf 1597267523967730381044 PSP 10 Moderated Software Licensing For Download Without FAE English 19851287 None 500633505221135046 Y Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - Secure Reference Manual /secured/assets/documents/en/reference-manual/K65P169M180SF5RMV2-NDA.pdf documents Reference Manual N Y 2 Y Kinetis K65 MCU - 180MHz Cortex-M4F up to 2MB Flash - Secure Reference Manual N Release Note 2 2016-10-31 Apr 24, 2016 Release Note These are the release notes for the Kinetis bootloader v2.0.0.&#13;&#10;For more information and getting started instructions, see the&#13;&#10;Getting Started section of this document. /docs/en/release-note/KBTLDR200RN.pdf documents 2022-12-07 /docs/en/release-note/KBTLDR200RN.pdf 487216834315582133 en None pdf N 134.4 KB KBTLDR200RN 1461567907445690673729 /docs/en/release-note/KBTLDR200RN.pdf 1461567907445690673729 PSP 21 None English 134360 None 487216834315582133 N Kinetis Bootloader v2.0.0 Release Notes /docs/en/release-note/KBTLDR200RN.pdf documents Release Note N Y 0 N Kinetis Bootloader v2.0.0 Release Notes N 2016-10-31 Jul 21, 2015 Release Note These are the release notes for the Kinetis&#13;&#10;bootloader v1.2.0. This release of the bootloader&#13;&#10;supports the NXP platforms identified in the&#13;&#10;Target section of this document. For more&#13;&#10;information and getting started instructions, see&#13;&#10;the files mentioned in the Getting Started section&#13;&#10;of this document. /docs/en/release-note/KBTLDR120RN.pdf documents 2022-12-07 /docs/en/release-note/KBTLDR120RN.pdf 487216834315582133 en None pdf N 464.9 KB KBTLDR120RN 1437502954875696525320 /docs/en/release-note/KBTLDR120RN.pdf 1437502954875696525320 PSP 22 None English 464905 None 487216834315582133 N Kinetis Bootloader v1.2.0 Release Notes /docs/en/release-note/KBTLDR120RN.pdf documents Release Note N Y 0 N Kinetis Bootloader v1.2.0 Release Notes N Selector Guide 1 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf 2017-03-27 1409343585806685465101 PSP 3 May 2, 2018 Selector Guide Selector Guide Product Selector guide for high-performance Arm Cortex-M4 Kinetis L Series microcontrollers (MCU) None /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf English 2686803 None Selector Guide 2023-06-19 N /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf Selector Guide: High-performance Kinetis K Series MCUs /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf documents 553557935274807777 Selector Guide N Y en None Y t528 pdf 1 N N Selector Guide: High-performance Kinetis K Series MCUs 2.7 MB KINETISKMCUSELGD N 1409343585806685465101 User Guide 7 2016-10-31 Apr 24, 2016 User Guide This document describes how to use the Kinetis bootloader to load a user application on a Kinetis MCU. /secured/assets/documents/en/user-guide/KBTLDRDEMOUG.pdf documents 2023-06-18 /webapp/Download?colCode=KBTLDRDEMOUG 132339537837198660 en Extended pdf N 3.1 MB KBTLDRDEMOUG 1437504624538725206450 /secured/assets/documents/en/user-guide/KBTLDRDEMOUG.pdf 1437504624538725206450 PSP 13 Registration without Disclaimer English 3087855 None 132339537837198660 Y Kinetis Bootloader Demo Application User's Guide /secured/assets/documents/en/user-guide/KBTLDRDEMOUG.pdf documents User Guide N Y 2 Y Kinetis Bootloader Demo Application User's Guide N 2016-10-31 Apr 24, 2016 User Guide This document describes the usage of the blhost PC&#13;&#10;application. The blhost application is used on a host computer&#13;&#10;to issue commands to an NXP platform running an&#13;&#10;implementation of the Kinetis bootloader. The blhost&#13;&#10;application, in conjuction with the Kinetis bootloader, allows a&#13;&#10;user to program a firmware application onto the Kinetis device&#13;&#10;without a programming tool. /secured/assets/documents/en/user-guide/KBLHOSTUG.pdf documents 2023-06-18 /webapp/Download?colCode=KBLHOSTUG 132339537837198660 en Extended pdf N 310.7 KB KBLHOSTUG 1406243050743694572928 /secured/assets/documents/en/user-guide/KBLHOSTUG.pdf 1406243050743694572928 PSP 14 Registration without Disclaimer English 310674 None 132339537837198660 Y Kinetis blhost User's Guide /secured/assets/documents/en/user-guide/KBLHOSTUG.pdf documents User Guide N Y 3 Y Kinetis blhost User's Guide N 2016-10-31 Apr 24, 2016 User Guide The QuadSPI controller available on selected Kinetis devices&#13;&#10;supports execute-in-place (XIP) for external SPI flash memory&#13;&#10;devices. This document describes the usage of Kinetis&#13;&#10;bootloader (KBOOT) in configuring various features of&#13;&#10;QuadSPI block, including XIP, generating plaintext and&#13;&#10;encrypted bootable SB file image, and flashing QuadSPI&#13;&#10;memory with the SB file image. /secured/assets/documents/en/user-guide/KBLQSPIUG.pdf documents 2023-06-18 /webapp/Download?colCode=KBLQSPIUG 132339537837198660 en Extended pdf N 1.8 MB KBLQSPIUG 1461562030886694449636 /secured/assets/documents/en/user-guide/KBLQSPIUG.pdf 1461562030886694449636 PSP 15 Registration without Disclaimer English 1818770 None 132339537837198660 Y Kinetis Bootloader QuadSPI User's Guide /secured/assets/documents/en/user-guide/KBLQSPIUG.pdf documents User Guide N Y 1 Y Kinetis Bootloader QuadSPI User's Guide N 2016-10-31 Apr 24, 2016 User Guide The Kinetis bootloader package provides several tools for ease&#13;&#10;of use for the customer. The tools range from command linedriven&#13;&#10;host tools, such as blhost, to fully interactive GUI&#13;&#10;based tools such as FlashTool, MfgTool, and so on. These&#13;&#10;tools run on host PC and provide ways and means to&#13;&#10;communicate to the Kinetis bootloader running on the target&#13;&#10;device in order to exercise bootloader commands and&#13;&#10;properties, and to program the flash with the ap /secured/assets/documents/en/user-guide/EMBEDDEDHOSTUG.pdf documents 2023-06-18 /webapp/Download?colCode=EMBEDDEDHOSTUG 132339537837198660 en Extended pdf N 11.8 MB EMBEDDEDHOSTUG 1461566670835719698389 /secured/assets/documents/en/user-guide/EMBEDDEDHOSTUG.pdf 1461566670835719698389 PSP 16 Registration without Disclaimer English 11807734 None 132339537837198660 Y Embedded Host User's Guide /secured/assets/documents/en/user-guide/EMBEDDEDHOSTUG.pdf documents User Guide N Y 0 Y Embedded Host User's Guide N 2016-10-31 Apr 24, 2016 User Guide This document describes how to interface with the Kinetis ROM-based bootloader to program a user application image into the on-chip flash. The Kinetis bootloader application resides in the Kinetis ROM and enables flash programming without the need for a debugger. /secured/assets/documents/en/user-guide/KBTLDRUG.pdf documents 2023-06-18 /webapp/Download?colCode=KBTLDRUG 132339537837198660 en Extended pdf N 467.2 KB KBTLDRUG 1406243134163734139910 /secured/assets/documents/en/user-guide/KBTLDRUG.pdf 1406243134163734139910 PSP 17 Registration without Disclaimer English 467182 None 132339537837198660 Y Getting Started with the Kinetis ROM Bootloader - KBTLDRUG /secured/assets/documents/en/user-guide/KBTLDRUG.pdf documents User Guide N Y 2 Y Getting Started with the Kinetis ROM Bootloader - KBTLDRUG N 2016-10-31 Apr 24, 2016 User Guide This document describes how to interface with the Kinetis Flashloader to program a user application image into the on-chip flash. /secured/assets/documents/en/user-guide/KFLLDRUG.pdf documents 2023-06-18 /webapp/Download?colCode=KFLLDRUG 132339537837198660 en Extended pdf N 465.4 KB KFLLDRUG 1407177695328719834821 /secured/assets/documents/en/user-guide/KFLLDRUG.pdf 1407177695328719834821 PSP 18 Registration without Disclaimer English 465428 None 132339537837198660 Y Getting Started with the Kinetis Flashloader /secured/assets/documents/en/user-guide/KFLLDRUG.pdf documents User Guide N Y 2 Y Getting Started with the Kinetis Flashloader N 2016-10-31 Jul 21, 2015 User Guide The Kinetis Updater is a Windows&#174; OS application used to write user application firmware to a Kinetis device&#8217;s nonvolatile memory. The Kinetis device, running the Kinetis bootloader application, communicates with the Kinetis Updater running on a Windows OS PC. /secured/assets/documents/en/user-guide/KUPDTRUG.pdf documents 2023-06-18 /webapp/Download?colCode=KUPDTRUG 132339537837198660 en Extended pdf N 2.2 MB KUPDTRUG 1418946398485708222510 /secured/assets/documents/en/user-guide/KUPDTRUG.pdf 1418946398485708222510 PSP 19 Registration without Disclaimer English 2177615 None 132339537837198660 Y Kinetis Updater User's Guide /secured/assets/documents/en/user-guide/KUPDTRUG.pdf documents User Guide N Y 1 Y Kinetis Updater User's Guide N true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (2)
Data Sheet (3)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (4)
Show All

Design Files

Quick reference to our design files types.

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history