MK65FN2M0VMI18 Product Information|NXP

Features


Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Package


LFBGA169: LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.65 mm pitch; 9 mm x 9 mm x 1.15 mm body

Buy Options

MK65FN2M0VMI18

Active

12NC: 935316011557

Details

Quantity

Unit Pricing

1 - 25$16.73
26 - 99$15.44
100+$14.16

Order

$16.73 USD
In Stock:415
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
180
SRAM (kB)
256
Flash (kB)
2048
UART
6
SPI
3
I2C
4
USB Controllers
2
ParameterValue
CAN
2
GPIO
116
ADC (16 bit)
2
16-bit PWM
24
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK65FN2M0VMI18(935316011557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
190.3
MK65FN2M0VMI18R(935316011518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
190.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK65FN2M0VMI18
(935316011557)
No
3
260
40
MK65FN2M0VMI18R
(935316011518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK65FN2M0VMI18
(935316011557)
854231
3A991A2
MK65FN2M0VMI18R
(935316011518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK65FN2M0VMI18
(935316011557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK65FN2M0VMI18R
(935316011518)
MK65FN2M0VMI18
(935316011557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK65FN2M0VMI18R
(935316011518)
MK65FN2M0VMI18
(935316011557)
2019-06-052019-06-06201904030IKinetis K66-180MHz K65-180MHz K26-180MHz Reference Manual Rev. 4 Updates
MK65FN2M0VMI18R
(935316011518)
MK65FN2M0VMI18
(935316011557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK65FN2M0VMI18R
(935316011518)
MK65FN2M0VMI18
(935316011557)
2017-04-292017-04-30201701020IKinetis K26 K65 K66 180MHz Reference Manual and Data Sheet Update
MK65FN2M0VMI18R
(935316011518)

More about K65_180

The Kinetis® K65 180MHz IEEE® 1588 Ethernet MCUs are built on the Arm® Cortex® -M4F core and are optimized for applications requiring security encryption, tamper detection, large memory densities and low-power processing efficiency. This family offers a High-Speed USB with integrated HS USB Physical Transceiver, SDRAM Controller, Full Speed Crystal-less USB support, as well as shares the comprehensive enablement and scalability of the Kinetis portfolio.

Please contact your local NXP representative to download the K65 Security Data sheet and Reference Manual documents (under NDA).