Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K65-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
12NC: 935318136022
Details
Order
12NC: 935318137051
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0 |
Operating Frequency [Max] (MHz) | 180 |
Flash (kB) | 2048 |
I2C | 4 |
USB Controllers | 2 |
CAN | 2 |
Ethernet | 1 |
Parameter | Value |
---|---|
GPIO | 116 |
ADC (16 bit) | 2 |
16-bit PWM | 1 |
Security | CA, CRC, RNG, TD |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
KK65FN2M0CAC18R(935318136022) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 37.6 | |
MK65FN2M0CAC18R(935318137051) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 37.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
KK65FN2M0CAC18R (935318136022) | No | 1 | 260 | 40 | |||
MK65FN2M0CAC18R (935318137051) | No | 1 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KK65FN2M0CAC18R (935318136022) | 854231 | 3A991A2 |
MK65FN2M0CAC18R (935318137051) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK65FN2M0CAC18R (935318137051) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
KK65FN2M0CAC18R (935318136022) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
KK65FN2M0CAC18R (935318136022) | 2019-06-05 | 2019-06-06 | 201904030I | Kinetis K66-180MHz K65-180MHz K26-180MHz Reference Manual Rev. 4 Updates |
MK65FN2M0CAC18R (935318137051) | ||||
KK65FN2M0CAC18R (935318136022) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MK65FN2M0CAC18R (935318137051) | ||||
MK65FN2M0CAC18R (935318137051) | 2017-04-29 | 2017-04-30 | 201701020I | Kinetis K26 K65 K66 180MHz Reference Manual and Data Sheet Update |
The Kinetis® K65 180MHz IEEE® 1588 Ethernet MCUs are built on the Arm® Cortex® -M4F core and are optimized for applications requiring security encryption, tamper detection, large memory densities and low-power processing efficiency. This family offers a High-Speed USB with integrated HS USB Physical Transceiver, SDRAM Controller, Full Speed Crystal-less USB support, as well as shares the comprehensive enablement and scalability of the Kinetis portfolio.
Please contact your local NXP representative to download the K65 Security Data sheet and Reference Manual documents (under NDA).