DSI3/SPI Automotive Safety Digital Accelerometer
Sign in for a personalized NXP experience.
NXLS95xxxx and NXLS96xxxx are the recommended devices for new designs starting Q1-2026. FXLS90xxxx and FXLS93xxxx will continue to be supported in production until inventory depletion.
The FXLS93 family is the latest generation of airbag crash sensors from NXP. The devices are designed using NXP proprietary UMEMS sensing technology combined together with a signal conditioning ASIC in a QFN 4 x 4 x 1.45 mm package.
The devices feature a user PSI5 interface. They can measure acceleration in single or dual independent axis configuration from +/-15.5 g to +/-500 g. The embedded DSP provides fully programmable digital high and low pass filtering.
The FXLS93 family is fully AEC-Q100 qualified up to 125°C operating temperature and is compliant with the AK LV 27 requirements. The package has wettable flanks for solder join inspection. FXLS93 products have been developed following ISO26262 2018 edition and can be used in up to ASIL D system.
For additional information and sample availability, contact your local sales office.
Choose a diagram:
Note: To see the product features close this window.
Discontinued Part Number | Replacement Orderable Part Number | Acceleration Range | Number of Axis | Sensing Axis | Communication Protocol | Operating Temperature |
---|---|---|---|---|---|---|
FXLS93120AE(S/B) | NXLS96120AES | 15.5-150 g | 1 | Z | PSI5 | -40 to +125 °C |
FXLS93130AE(S/B) | NXLS96130AES | 50-500 g | 1 | Z | PSI5 | -40 to +125 °C |
FXLS93220AE(S/B) | NXLS96220AES | 15.5-150 g | 1 | X | PSI5 | -40 to +125 °C |
FXLS93230AE(S/B) | NXLS96230AES | 50-500 g | 1 | X | PSI5 | -40 to +125 °C |
FXLS93620AE(S/B) | NXLS96620AES | 15.5-150 g | 1 | Y | PSI5 | -40 to +125 °C |
FXLS93630AE(S/B) | NXLS96630AES | 50-500 g | 1 | Y | PSI5 | -40 to +125 °C |
FXLS93322AE(S/B) | NXLS96322AES | 15.5-150 g | 2 | XY | PSI5 | -40 to +125 °C |
FXLS93333AE(S/B) | NXLS96333AES | 50-500 g | 2 | XY | PSI5 | -40 to +125 °C |
FXLS93422AE(S/B) | NXLS96422AES | 15.5-150 g | 2 | XZ | PSI5 | -40 to +125 °C |
FXLS93433AE(S/B) | NXLS96433AES | 50-500 g | 2 | XZ | PSI5 | -40 to +125 °C |
FXLS93722AE(S/B) | NXLS96722AES | 15.5-150 g | 2 | YZ | PSI5 | -40 to +125 °C |
FXLS93733AE(S/B) | NXLS96733AES | 50-500 g | 2 | YZ | PSI5 | -40 to +125 °C |
FXLS93421AE(S/B) | NXLS96421AES |
X-Axis : 15.5-150 g
Z-Axis : 1.5 - 24 g |
2 | XZ | PSI5 | -40 to +125 °C |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
FXLS93
Quick reference to our documentation types.
6 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
6 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
Help us improve your experience on our site. We invite you to take our five-question survey.