FXLS8967AF | Low-Power 12-bit Digital Accelerometer | NXP Semiconductors

±2g/±4g/±8g/±16g, Low Power 12-bit Digital Accelerometer

Roll over image to zoom in

Block Diagram

FXLS8967AF Accelerometer

FXLS8967AF Accelerometer Block Diagram

Features

Compact Package

  • 2 mm x 2 mm x 0.95 mm 10-pin DFN package

Automotive Qualified

  • AEC-Q100, extended temperature range from –40 °C to +105 °C

Robust Design

  • EMC compliant, DFN package with wettable flanks

Low Power

  • ≤ 1 μA IDD up to 6.25 Hz, 20 uA IDD at 400 Hz
  • 650 nA in standby mode
  • 50 nA in hibernate mode

Ultra-Low Power Wake Up

  • Dedicated ultra-low-power motion-detection mode with a single wire interface option

Full-Scale Range

  • ±2 g / ±4 g / ±8 g / ±16 g

Resolution

  • 12 bit

Output Data Rate

  • 0.78 Hz to 3200 Hz

Communication Interface

  • I²C up to 1 MHz and SPI up to 4 MHz

Configurable Interrupts

  • SDCD block for Freefall, motion or no motion, high-g/low-g, inertial events
  • Vector magnitude
  • Orientation (landscape, portrait, up, down)
  • FIFO/LIFO (144 bytes)
  • Auto-wake sleep for power savings

Bidirectional Self-Test Diagnostic

  • The result is not impacted by device motion or orientation

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Ambient Operating Temperature (Min to Max) (℃)

Sensing Axis

Product Application

AEC-Q100 compliant

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [Min to Max] (V)

Sensor Range

Package Type

Package Dimensions (LxWxZ (mm))

Communication protocol

Number of axis

Active

1K @ US$1.20

-40 to 105

XYZ

Automotive security and convenience application

Y

1.71

3.6

1.71 to 3.6

±2/4/8/16 g

VSON10

2 x 2 x 0.95

I²C, SPI

3

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (4)
Data Sheet (1)
Errata (1)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.