Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TJA1145A High Speed CAN Transceiver Evaluation board
12NC: 935401892598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TJA1145A-EVB(935401892598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TJA1145A-EVB (935401892598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
TJA1145A-EVB (935401892598) | 847330 | EAR99 |
The TJA1145A-EVB Evaluation Board is a supportive tool to develop system solutions using the TJA1145A product.
The board is pin compatible with the Arduino Uno pinout order can be used in combination with any microcontroller board providing USB-to-SPI interfacing.