TJA1103BHN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Number of pins
36
Product Category
100BASE-T1 PHY
Number of Ports
1
xMII Interfaces
1 x SGMII - 1.8/2.5/3.3V
AEC-Q100 Temperature Range
grade 1
TC10 support
Yes
ParameterValue
Single Supply
yes
Safety Level
up to ASIL B
ESD Robustness
±15 kV HBM
Diagnostics
OPEN Alliance TC-1 advanced PHY features
Additional Features
802.1AS-2020 timestamping, IEEE1588v3
NXP Software
Linux driver, Real-Time drivers (AUTOSAR and non-AUTOSAR)

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1103BHN/0J(935405167118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
96.29126896022939
TJA1103BHN/0Z(935405167431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
9.99

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1103BHN/0J
(935405167118)
ISO 26262
1
1
240
260
TJA1103BHN/0Z
(935405167431)
ISO 26262
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
TJA1103BHN/0J
(935405167118)
854239
5A991B1
TJA1103BHN/0Z
(935405167431)
854239
5A991
-

More about TJA1103

TJA1103 is the third-generation product of NXP’s successful family of 100BASE-T1 Automotive Ethernet PHYs. It is perfectly suited to support the rapid expansion of Ethernet to the edge of the network or provide robust connection to domain controllers in the center of the car.

TJA1103 complies with all state-of-the-art conformance test specifications and is designed according to ISO 26262 to meet ASIL B, providing enhanced monitoring and diagnostic features. The PHY is drop in compatible with TJA1120 to equip assembly options of platform designs with the optimized PHY product for 100 Mbps or 1 Gbps data rate.