Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN36: plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 mm x 6 mm x 0.85 mm
12NC: 935299129431
Details
Quantity
Unit Pricing
1 - 25 | $4.09 |
26 - 99 | $3.78 |
100+ | $3.46 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Number of pins | 36 |
Product Category | 100BASE-T1 PHY |
Number of Ports | 1 |
xMII Interfaces | 1 x MII/RMII - 3.3V |
AEC-Q100 Temperature Range | grade 1 |
TC10 support | No |
Parameter | Value |
---|---|
Single Supply | yes |
Safety Level | QM |
ESD Robustness | ±6 kV HBM |
Diagnostics | Diagnosis of Cabling Errors, Real-time Signal Quality Indicator, Under Voltage Detection |
NXP Software | 802.1AS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1100HNZ(935299129431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 88.04517367000001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1100HNZ (935299129431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
TJA1100HNZ (935299129431) | 854239 | 5A991 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
TJA1100HNZ (935299129431) | - | TJA1101BHN/0Z (935406993431) |
The TJA1100 is IEEE 100BASE-T1 compliant. The single port Ethernet PHY Transceiver is designed and fully qualified for automotive applications. It supports 100 Mbit/s transmit and receive capability up to at least 15 m of unshielded twisted pair (UTP) cables. The TJA1100 enables lowest system cost and fulfills the demanding area and heat constraints of next-generation electronic control units (ECU) and sensors for Advanced Driver Assistance System (ADAS). Qualified in compliance with AEC-Q100 Grade 1, the TJA1100 is natively designed for the smallest package footprint, minimal external component overhead, and low power.