TJA1046VTK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Recommended Orderable Part Number
TJA1046VTKZ
New Generation Recommendation
TJA1448ATK, TJA1448BTK
MCU I/O Interface (V)
5.0
CAN Bus Robustness [Min-Max] (V)
-42 to 42
Low Power Modes
Standby Mode
CAN Channels
2
Product Category
CAN FD / High-Speed CAN, VeLIO
Supply Voltage [Min to Max] (V)
4.75 to 5.25
Data Rate [min] kbps
40.0
Voltage on bus pins [Min-Max] (V)
-42 to 42
VESD IEC on bus pins (+/- kV)
-8 to 8
ParameterValue
Tvj [max] (℃)
150
Junction Temperature (Max) (℃)
150
Protection
TXD dominant timeout, overtemperature detection, undervoltage detection
Wake-Up Pin
N
Min High Input Levels (V) [Vio]
2
GPIO
14
Supported standards
ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5
SPLIT Pin
N
Thermal Resistance (Spec) (℃/W)
76
Product Application
Automotive, Industrial
Target Applications
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1046VTKZ(935351687431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
39.1179336864

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1046VTKZ
(935351687431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1046VTKZ
(935351687431)
854239

More about TJA1046VTK

The TJA1046V is a dual high-speed CAN transceiver that provides two interfaces between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN-bus. It is composed of two fully independent TJA1044V transceivers.

The transceivers are designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.

The TJA1046V guarantees robust communication at data rates up to 5 Mbit/s as used in, for example, CAN FD networks. The TJA1046V offers a feature set optimized for 12 V automotive applications and excellent ElectroMagnetic Compatibility (EMC) performance.

More