TJA1044DT Product Information|NXP

Buy Options

Operating Features

ParameterValue
Recommended Orderable Part Number
TJA1044DT/0Z
MCU I/O Interface (V)
3.3, 5.0
VIO Option Available
Y
Low Power Modes
Standby Mode
Data Rate [max] kbps
5.0
CAN Channels
1
Product Category
CAN FD / High-Speed CAN, VeLIO
Supply Voltage [Min to Max] (V)
4.75 to 5.25
Data Rate [min] kbps
40.0
Voltage on bus pins [Min-Max] (V)
-42 to 42
VESD IEC on bus pins (+/- kV)
-8 to 8
ParameterValue
VESD HBM on bus pins (+/- kV)
-8 to 8
Junction Temperature (Max) (℃)
150
Protection
TXD dominant timeout, overtemperature detection, undervoltage detection
Wake-Up Pin
N
Min High Input Levels (V) [Vio]
2
GPIO
8
Supported standards
ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5
SPLIT Pin
N
Thermal Resistance (Spec) (℃/W)
97
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1044DT/0Z(935449017431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
71.4517126304

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1044DT/0Z
(935449017431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1044DT/0Z
(935449017431)
854239

More about TJA1044

The TJA1044 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Ideal passive behavior to the CAN bus when the supply voltage is off.

A very low-current Standby mode with bus wake-up capability Excellent EMC performance, even without a common mode choke. Variants with a VIO pin can be interfaced directly with microcontrollers with supply voltages from 3.3 V to 5 V

These features make the TJA1044 an excellent choice for all types of HS-CAN networks, in nodes that require a low-power mode with wake-up capability via the CAN bus.

The TJA1044 implements the CAN physical layer as defined in the current 11898-2:2016 and SAE J2284-1 to SAE J2284-5. The TJA1044T is specified for data rates up to 1 Mbit/s. Additional timing parameters defining loop delay symmetry are specified for the other variants. This implementation enables reliable communication in the CAN FD fast phase at data rates up to 5 Mbit/s.

More