OL2361AHN Product Information|NXP

Buy Options

OL2361AHN/002AAJ

Active

12NC: 935434393118

Details

Order

Order from distributors

Operating Features

ParameterValue
Frequency (Min) (MHz)
862
Frequency (Max) (MHz)
928
Supply Voltage [min] (V)
2
Supply Voltage [max] (V)
3.6
ParameterValue
Max Output Power (dBm)
12
XTAL Frequency (MHz)
27.6
Additional Features
6-wire SPI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
OL2361AHN/002AAJ(935434393118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
45.3561

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
OL2361AHN/002AAJ
(935434393118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
OL2361AHN/002AAJ
(935434393118)
854231
5A992

More about OL2361

The OL2361 is a high-performance single chip embedded sub-GHz RF transmitter with up to +10 dBm output power for Sigfox applications requiring an RF transmitter.

  • The embedded microcontroller and memory are reserved for specific Sigfox binaries provided by NXP
  • There are two firmware variants available, whereby one is dedicated for NXP's Sigfox RFID tag reference design, and the second allows the OL2361 to be connected to a host microcontroller that will run the application. In the latter case, the connection between host and OL2361 is established via SPI
  • The on-chip UHF transmitter requires no external components to operate from 868 MHz to 928 MHz except for a single 27.6 MHz reference crystal and the loop antenna matching circuitry
  • The device features up to 8 I/O port lines allowing for up to 8 command button inputs while one line is multiplexed additionally with a LED driver functionport
  • The OL2361 provides 2 kByte of Ultra Low Power Serial EEPROM with access control as defined by the application, 1 kByte of RAM and up 16 kByte EROM (FLASH like) for the application code
  • The device comes in tiny 24 pin HVQVN package that consumes only 16 mm² of board space enabling ultracompact designs
More