NX5P3290UK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Application Voltage (V)
5
Channel
1 x VBUS
Supply Voltage [Min to Max] (V)
4 to 5.5
ParameterValue
VDC Absolute (Max) (V)
29
Isw (A)
3
RDSon (mohm)
35

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX5P3290UKZ(935307826012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
4.811376186

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX5P3290UKZ
(935307826012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX5P3290UKZ
(935307826012)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NX5P3290UKZ
(935307826012)
2019-03-282019-06-26201902021F01ASEK Grinding/Sawing Transferring to ATKH - NX5P3290

More about NX5P3290UK

The NX5P3290 is a precision adjustable current-limited power switch for USB PD application. The device includes under voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs. The 29 V tolerance on VBUS pin ensures the device is able to work on a USB PD port; a current limit input (ILIM) pin defines the over-current limit threshold; an open-drain fault output (FLT) indicates when a fault condition has occurred.

The over-current limit threshold can be programmed from 400 mA to 3.3 A, using an external resistor between the ILIM pin and GND pin. In the over current condition, the device will clamp the output current to the value set by ILIM and keep the switch on while asserting the FLT flag.

To minimize current surges during normal turn on, the device has built in soft start by limiting the power switch turn on slew rate. However, user can disable the soft start and request a fast output by pulling FO pin HIGH.

A fast RCP recovery circuit has been added to the switch to prevent any reverse current flowing back to power source at all times. When exiting from reverse current protection state, the power MOSFET will turn on within 50 us. The fast RCP recovery ensures the voltage on VBUS doesn’t drop too much in a power source swap application.

NX5P3290 is offered in a 2.05 x 2.05 mm, 16 bump WLCSP package.