NX5P3090UK Product Information|NXP

Buy Options

NX5P3090UKZ

Active

12NC: 935305702012

Details

Order

Order from distributors

Operating Features

ParameterValue
Application Voltage (V)
5
Channel
1 x VBUS
Supply Voltage [Min to Max] (V)
2.5 to 5.5
ParameterValue
VDC Absolute (Max) (V)
29
Isw (A)
3
RDSon (mohm)
34

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX5P3090UKZ(935305702012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.227782448

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX5P3090UKZ
(935305702012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX5P3090UKZ
(935305702012)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NX5P3090UKZ
(935305702012)
2019-03-302019-06-28201903003F01ASEK Grinding/Sawing Transferring to ATKH - NX5P3090
NX5P3090UKZ
(935305702012)
2017-07-232017-10-21201705011F01NX5P3090UK Bumping Site transfer from ChipBond to ASEK

More about NX5P3090UK

The NX5P3090 is a precision adjustable current-limited power switch for USB PD application. The device includes under voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs. The 29V tolerance on VBUS pin ensures the device is able to work on a USB PD port; a current limit input (ILIM) pin defines the over-current limit threshold; an open-drain fault output (FAULT) indicates when a fault condition has occurred.

The over-current limit threshold can be programmed from 400 mA to 3.3 A, using an external resistor between the ILIM pin and GND pin. In the over current condition, the device will clamp the output current to the value set by ILIM and keep the switch on while assert the FAULT flag. To minimize current surges during turn on and turn off, the device has built in soft start which controls the power switch rise and fall time.

Surge protection has been integrated in the device to enhance system robustness. The enable input includes integrated logic level translation making the device compatible with lower voltage processors and controllers.

NX5P3090 is offered in a 12 bump 1.35 × 1.65 mm, 0.4 mm pitch WLCSP package.