Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
WLCSP4: WLCSP4, wafer level chip-scale package; 4 bumps; 0.97 mm x 0.97 mm x 0.54 mm body (backside coating included)
12NC: 935298595012
Details
Parameter | Value |
---|---|
Family | NX3 |
Function | logic controlled high-side power switch |
VCC (V) | 0.9 - 3.6 |
Logic switching levels | low threshold |
RON (Ohm) | 34 |
ISW (A) | 1.5 |
Parameter | Value |
---|---|
tON (ms) | 0.15 |
Rdch | Y |
Power dissipation considerations | very low |
Tamb (°C) | -40~85 |
Rth(j-a) (K/W) | 84 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NX3P1108UKZ(935298595012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.6291 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | |
---|---|---|---|
Lead Soldering | Lead Free Soldering | ||
NX3P1108UKZ (935298595012) | No | 1 | 1 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NX3P1108UKZ (935298595012) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NX3P1108UKZ (935298595012) | 2018-05-25 | 2018-08-23 | 201804021F01 | NX3P1108UK Assembly(bumping) Transfer from Nexperia(Germany) to SPIL(Taiwan) |
The NX3P1108 is a high-side load switch which features a low ON resistance P-channel MOSFET that supports more than 1.5 A of continuous current. It has an integrated output discharge resistor to discharge the output capacitance when disabled. Designed for operation from 0.9 V to 3.6 V, it is used in power domain isolation applications to reduce power dissipation and extend battery life. The enable logic includes integrated logic level translation making the device compatible with lower voltage processors and controllers. The NX3P1108 is ideal for portable, battery operated applications due to low ground current and ultra-low OFF-state current.