NTS0104BQ Product Information|NXP

Features


 Dual supply translating transceiver; open drain; auto direction sensing

Package


DHVQFN14: plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body

Buy Options

Operating Features

ParameterValue
Signal Application
GPIO, I2C, SMBus, UART
Type VLT
BiDirectional FET w/one shot
Number of bits
4
VCC(A) (Min - Max)
1.65 to 3.6
VCC(B) (Min-Max)
2.3 to 5.5
Supply Current (Typ) (μA)
1.5
ParameterValue
Bandwidth (Max) (MHz)
50
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
3-State, Pass-gate
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NTS0104BQ,115(935293492115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
18.599468800000004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NTS0104BQ,115
(935293492115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NTS0104BQ,115
(935293492115)
854239

More about NTS0104

The NTS0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 4-bit input-output ports (An and Bn), one output enables input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.65 V and 3.6 V and VCC(B) can be supplied at any voltage between 2.3 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V, and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.