NTS0104UK Product Information|NXP

NTS0104UK

No Longer Manufactured

NTS0104UK

No Longer Manufactured

Buy Options

NTS0104UK,023

No Longer Manufactured

12NC: 935296091023

Details

Order

Operating Features

ParameterValue
Signal Application
GPIO, I2C, SMBus, UART
Type VLT
BiDirectional FET w/one shot
Number of bits
4
VCC(A) (Min - Max)
1.65 to 3.6
VCC(B) (Min-Max)
2.3 to 5.5
Supply Current (Typ) (μA)
1.5
ParameterValue
Bandwidth (Max) (MHz)
50
Input Type (TTL, CMOS, Schmitt Trigger)
CMOS
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate)
3-State, Pass-gate
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
AEC-Q100 compliant
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NTS0104UK,023(935296091023)
Yes
Yes
Yes
DREACH SVHC
1.49485344

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)
Lead SolderingLead Free Soldering
NTS0104UK,023
(935296091023)
-
1
1

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NTS0104UK,023
(935296091023)
854239

More about NTS0104

The NTS0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 4-bit input-output ports (An and Bn), one output enables input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.65 V and 3.6 V and VCC(B) can be supplied at any voltage between 2.3 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V, and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.