SOT762-1: DHVQFN14 | NXP Semiconductors

SOT762-1: DHVQFN14


Overview

plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DHVQFN14 surface mount quad DHVQFN 2.5 x 3 x 0.85 14 plastic
Manufacture Code Reference Codes Issue Date
SOT762 MO-241(JEDEC 2015-05-05
Part Description Quick access
 Dual supply translating transceiver; open drain; auto direction sensing
Dual supply translating transceiver; open drain; auto direction sensing
Dual bidirectional I3C-bus, 1:2 and 2:1 switch, and voltage level translator
Dual supply translating transceiver; auto direction sensing; 3-state
 Dual supply translating transceiver; auto direction sensing; 3-state
Dual supply translating transceiver; auto direction sensing; 3-state
Dual supply translating transceiver; auto direction sensing; 3-state