Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HXSON8: HXSON8: thermal enhanced extremely thin small outline package; no leads; 8 terminals, 0.5 mm pitch, 3 mm x 2 mm x 0.5 mm body
12NC: 935432144125
Details
Parameter | Value |
---|---|
Signal Application | GPIO, I2C, SMBus, UART |
Type VLT | BiDirectional FET w/one shot |
Number of bits | 2 |
VCC(A) (Min - Max) | 1.65 to 3.6 |
VCC(B) (Min-Max) | 2.3 to 5.5 |
Supply Current (Typ) (μA) | 1.5 |
Parameter | Value |
---|---|
Bandwidth (Max) (MHz) | 50 |
Input Type (TTL, CMOS, Schmitt Trigger) | CMOS |
Output Type (Open Drain, 3-State, Push-Pull, Pass-gate) | 3-State, Pass-gate |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
AEC-Q100 compliant | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NTS0102TLH(935432144125) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 9.028699999999997 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NTS0102TLH (935432144125) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NTS0102TLH (935432144125) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
NTS0102TLH (935432144125) | 2022-12-01 | 2022-12-04 | 202210008I | Data sheet MOQ correction for SOT1052-1 "TL" |
The NTS0102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 2-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.65 V and 3.6 V and VCC(B) can be supplied at any voltage between 2.3 V and 5.5 V, making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.