SOT1052-2: HXSON8 | NXP Semiconductors

SOT1052-2: HXSON8


Overview

HXSON8: thermal enhanced extremely thin small outline package; no leads; 8 terminals, 0.5 mm pitch, 3 mm x 2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXSON8 surface mount double HXSON 3 x 2 x 0.5 plastic
Manufacture Code Reference Codes Issue Date
98ASA01831D 2022-01-06
Part Description Quick access
Dual supply translating transceiver; open drain; auto direction sensing
Dual supply translating transceiver; open drain; auto direction sensing
Bidirectional voltage level translator for open-drain and push-pull applications
Dual supply translating transceiver; open drain; auto direction sensing