Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, Power Arch SoC, 333MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
LFBGA489: LFBGA489, plastic, low profile fine-pitch ball grid array; 489 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.61 mm body
12NC: 935317306557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 333 |
Parameter | Value |
---|---|
External Memory Supported | DDR2 SDRAM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8309VMAFDCA(935317306557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1035.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8309VMAFDCA (935317306557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MPC8309VMAFDCA (935317306557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8309VMAFDCA (935317306557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8309VMAFDCA (935317306557) | 2021-05-12 | 2021-06-07 | 202105012I | NXP ATTJ Final Test Site Relocation from ATTJ to ATTJ Building 2 (ATTJ-B2) |
MPC8309VMAFDCA (935317306557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8309VMAFDCA (935317306557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8309 PowerQUICC® II Pro is a member of the MPC830x family of cost-effective network communication processors that meet the requirements of multi-protocol control applications. It provides better CPU performance, additional functionality and faster interfaces than current PowerQUICC II processors while addressing important time to market, price, power consumption and board real estate requirements.