MPC8309VMADDCA Product Information|NXP

Features


PowerQUICC, Power Arch SoC, 266MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1

Package


LFBGA489: LFBGA489, plastic, low profile fine-pitch ball grid array; 489 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.61 mm body

Buy Options

Operating Features

ParameterValue
Core Type
e300
Operating Frequency [Max] (MHz)
266
ParameterValue
External Memory Supported
DDR2 SDRAM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8309VMADDCA(935310446557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
1035.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8309VMADDCA
(935310446557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MPC8309VMADDCA
(935310446557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8309VMADDCA
(935310446557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8309VMADDCA
(935310446557)
2021-05-122021-06-07202105012INXP ATTJ Final Test Site Relocation from ATTJ to ATTJ Building 2 (ATTJ-B2)
MPC8309VMADDCA
(935310446557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8309VMADDCA
(935310446557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8309

The MPC8309 PowerQUICC® II Pro is a member of the MPC830x family of cost-effective network communication processors that meet the requirements of multi-protocol control applications. It provides better CPU performance, additional functionality and faster interfaces than current PowerQUICC II processors while addressing important time to market, price, power consumption and board real estate requirements.