SOT1531-1: LFBGA489 | NXP Semiconductors

SOT1531-1: LFBGA489


Overview

LFBGA489, plastic, low profile fine-pitch ball grid array; 489 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.61 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA489 surface mount bottom LFBGA 19 x 19 x 1.61 489 plastic
Manufacture Code Reference Codes Issue Date
98ASA00192 2017-06-11
Part Description Quick access
PowerQUICC, Power Arch SoC, 333MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 417MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 400MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 266MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 400MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 333MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 417MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 266MHz, DDR2 w/ECC, PCI, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1