Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, Power Arch SoC, 133MHz, DDR2, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
LFBGA369: LFBGA369, plastic, low profile fine-pitch ball grid array; 369 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.61 mm body
12NC: 935324384557
Details
Order
Parameter | Value |
---|---|
Core Type | e300 |
Operating Frequency [Max] (MHz) | 133 |
Parameter | Value |
---|---|
External Memory Supported | DDR2 SDRAM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC8306VMABDCA(935324384557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1035.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC8306VMABDCA (935324384557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC8306VMABDCA (935324384557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8306VMABDCA (935324384557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8306VMABDCA (935324384557) | 2021-05-12 | 2021-06-07 | 202105012I | NXP ATTJ Final Test Site Relocation from ATTJ to ATTJ Building 2 (ATTJ-B2) |
MPC8306VMABDCA (935324384557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8306VMABDCA (935324384557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8306 and MPC8306S are part of the cost-effective MPC830x communications processor family based on the e300 core and built on Power Architecture® technology. The devices integrate QUICC Engine® technology capable of supporting HDLC, TDM and 10/100 R/MII. The MPC8306 also supports IEEE® 1588 v2 time stamping. The MPC8306/S devices provide users with a highly integrated, fully programmable communications processor for use in many networking, industrial control and low-end embedded applications. This helps ensure that a cost-effective system solution can be quickly developed and offers flexibility to accommodate new standards and evolving system requirements.