SOT1530-1: LFBGA369 | NXP Semiconductors

SOT1530-1: LFBGA369


Overview

LFBGA369, plastic, low profile fine-pitch ball grid array; 369 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.61 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA369 surface mount bottom LFBGA 19 x 19 x 1.61 369 plastic
Manufacture Code Reference Codes Issue Date
98ASA00199 2017-06-11
Part Description Quick access
PowerQUICC, Power Arch SoC, 200MHz, DDR2, HDLC, TDM, Enet, USB, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 133MHz, DDR2, HDLC, TDM, Enet, USB, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 266MHz, DDR2, HDLC, TDM, Enet, USB, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 333MHz, DDR2, HDLC, TDM, Enet, USB, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 333MHz, DDR2, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 133MHz, DDR2, HDLC, TDM, Enet, USB, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 266MHz, DDR2, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 333MHz, DDR2, HDLC, TDM, Enet, USB, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 200MHz, DDR2, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 133MHz, DDR2, HDLC, TDM, Enet, USB, CAN, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 200MHz, DDR2, HDLC, TDM, Enet, USB, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 266MHz, DDR2, HDLC, TDM, Enet, USB, 0 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 333MHz, DDR2, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 266MHz, DDR2, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 200MHz, DDR2, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1
PowerQUICC, Power Arch SoC, 133MHz, DDR2, HDLC, TDM, Enet, USB, CAN, -40 to 105C, Rev 1.1