Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit for Qorivva MPC5567, eTPU connector, CAN, LIN, FlexRay
12NC: 935327224598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5567EVBE(935327224598) | Not Available | Not Applicable | Not Available | No Information | 999999.9 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5567EVBE (935327224598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5567EVBE (935327224598) | 847150 | EAR99 |
The NXP® MPC55xxEVB evaluation kit includes everything necessary to begin development with the MPC55xx family of MCUs. A comprehensive set of hardware and software development tool options are available including a free flash programmer, initialization tools and assembly-level debug tool.