Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SSOP32: SSOP32; plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body
12NC: 935323126574
Details
Order
12NC: 935323126518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | SBC W/HIGH SPEED CAN 5V |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | SSOP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCZ33903BS5EK(935323126574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 472.0 | |
MCZ33903BS5EKR2(935323126518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 472.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCZ33903BS5EK (935323126574) | No | 3 | 260 | 40 | |||
MCZ33903BS5EKR2 (935323126518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCZ33903BS5EK (935323126574) | 854239 | EAR99 |
MCZ33903BS5EKR2 (935323126518) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
MCZ33903BS5EK (935323126574) | - | 2013-02-16 | 2014-02-16 |
MCZ33903BS5EKR2 (935323126518) | - | 2013-02-16 | 2014-02-16 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCZ33903BS5EK (935323126574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCZ33903BS5EKR2 (935323126518) | ||||
MCZ33903BS5EK (935323126574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCZ33903BS5EKR2 (935323126518) | ||||
MCZ33903BS5EK (935323126574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The NXP MC33903 is part of a second generation family of system basis chips, combining multiple features and enhanced module design.