MCZ33903BS3EK Product Information|NXP

Buy Options

MCZ33903BS3EKR2

End of Life

12NC: 935317417518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
SBC W/HIGH SPEED CAN 3.3V
ParameterValue
Number of pins
32
Package Style
SSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33903BS3EK(935317417574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
472.0
MCZ33903BS3EKR2(935317417518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
472.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33903BS3EK
(935317417574)
No
3
260
40
MCZ33903BS3EKR2
(935317417518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33903BS3EK
(935317417574)
854239
EAR99
MCZ33903BS3EKR2
(935317417518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
MCZ33903BS3EK
(935317417574)
-
2013-02-16
2014-02-16
MCZ33903BS3EKR2
(935317417518)
-
2013-02-16
2014-02-16

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33903BS3EK
(935317417574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCZ33903BS3EKR2
(935317417518)
MCZ33903BS3EK
(935317417574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCZ33903BS3EKR2
(935317417518)

More about MC33903

The NXP MC33903 is part of a second generation family of system basis chips, combining multiple features and enhanced module design.

  • The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers
  • Built-in enhanced high-speed CAN interface (ISO11898-2 and -5), with local and bus failure diagnostics, protection and fail-safe operation mode.
  • The SBC may include zero, one or two LIN 2.1 interfaces with LIN output pin switches.