Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935316957557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 266 |
RAM (kB) | 32 |
Parameter | Value |
---|---|
GPIO | 132 |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 70 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF54454VR266(935316957557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1733.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF54454VR266 (935316957557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF54454VR266 (935316957557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCF54454VR266 (935316957557) | NOTICE | 2021-05-14 | 2021-12-31 | MCF54454VP266 (935420991557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF54454VR266 (935316957557) | 2021-04-24 | 2021-04-25 | 202103047DN | MCF5445X PBGA Part Number Migration due to Molding Change from Corner-Gate Mold (CGM) to Pin-Gate Mold (PGM) |
MCF54454VR266 (935316957557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MCF5445x family of 32-bit microprocessors feature a rich set of connectivity peripherals including Ethernet, USB on-the-go (USB OTG) and peripheral component interconnect (PCI).
Developed for power-conscious designers, the MCF5445x family is ideal for consumer and embedded control designs that need high-performance and connectivity.
These highly integrated microprocessors open the door to expanding application capabilities while driving down total system cost and power requirements.