MCF54451VM240 Product Information|NXP

Buy Options

MCF54451VM240

Active

12NC: 935313919557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
240
RAM (kB)
32
ParameterValue
GPIO
93
Ambient Operating Temperature (Min to Max) (℃)
0 to 70

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF54451VM240(935313919557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
785.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF54451VM240
(935313919557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF54451VM240
(935313919557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF54451VM240
(935313919557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF54451VM240
(935313919557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF54451VM240
(935313919557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF5445X

The MCF5445x family of 32-bit microprocessors feature a rich set of connectivity peripherals including Ethernet, USB on-the-go (USB OTG) and peripheral component interconnect (PCI).

Developed for power-conscious designers, the MCF5445x family is ideal for consumer and embedded control designs that need high-performance and connectivity.

These highly integrated microprocessors open the door to expanding application capabilities while driving down total system cost and power requirements.